Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DCPUSWIV

Under Desk CPU Mount for Computer Towers Width and Height Adjustable 180 Degree Swivel Black

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
66
Unit Dimensions (hwd / in.)
18.300 x 8.400 x 9.900
Assembly Required
Yes
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
 
DCTM

Full Motion Ceiling Mount for 23" to 42" TVs and Monitors.

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
66
Unit Dimensions (hwd / in.)
5.400 x 6.300 x 38.000
Assembly Required
Yes
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 75x100; 75x200; 75x75
Motion
Full
Mounting Location
Ceiling
Degrees of Motion
-20 Tilt; 90 Swivel
Minimum Screen Size (in.)
23
Maximum Screen Size (in.)
42
Min/Max Arm Extension (in.)
24 min to 34 max
Number of Displays
1
Unit Weight (lbs.)
4.9
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DWM1742MA

Swivel/Tilt Wall Mount with Arms for 17" to 42" TVs and Monitors, UL certified

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Maximum Weight Capacity (lbs.)
77
Unit Dimensions (hwd / in.)
11.100 x 8.740 x 21.960
Assembly Required
Yes
Material of Construction
Steel
VESA Pattern (mm)
100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 75x100; 75x200; 75x75
Motion
Full
Mounting Location
Wall
Degrees of Motion
-15/+15 Tilt; 180 Swivel; -3/+3 Level Adjustment
Minimum Screen Size (in.)
17
Maximum Screen Size (in.)
42
Min/Max Arm Extension (in.)
2.21 min to 20.08 max
Number of Displays
1
Unit Weight (lbs.)
7.88
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
Product Certifications
UL 2442
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.