Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Full Motion Ceiling Mount for 23" to 42" TVs and Monitors.


Suspends a flat-panel television, monitor or other display from the ceiling, which saves valuable wall and floor space. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants.
  • Fits most flat-panel displays from 23 to 42 in.
  • One-touch adjustment for comfortable viewing
  • 90° swivel and -20° tilt for wide range of motion
  • Supports up to 66 lbs (30 kgs)
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

DCTM

Have a Question?
Contact Us

Overview

The DCTM Full Motion Ceiling Mount saves valuable wall and floor space by suspending your flat-panel television, monitor or other display from the ceiling. Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants, it fits most flat-panel displays from 23 to 42 inches.
The DCTM adjusts with one easy touch to customize your viewing at any time. A 90° swivel and -20° tilt capability minimizes glare and provides comfortable viewing from multiple angles.
The durable all-metal pole extends from 24 to 34 inches and supports up to 66 lbs (30 kgs). The scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Installation hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 75 x 200 mm, 100 x 75 mm, 100 x 100 mm, 100 x 200 mm, 200 x 75mm, 200 x 100 mm and 200 x 200 mm.

Features

Save Valuable Wall and Floor Space
  • Suspends flat-panel TV, monitor or other display from ceiling
  • Fits most flat-panel devices from 23 to 42 in.
  • Installation hardware included
  • Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
Convenient One-Touch Adjustment
  • 90° swivel and -20° tilt capability provides comfortable viewing from multiple angles
Durable Metal Construction
  • Supports up to 66 lbs (30 kgs)
  • Pole extends from 24 to 34 in.
  • Scratch-resistant powder-coated finish blends with any décor
VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 75 x 200 mm, 100 x 75 mm, 100 x 100 mm, 100 x 200 mm, 200 x 75mm, 200 x 100 mm and 200 x 200 mm

Package Includes

  • DCTM
  • Hardware packet
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332223456
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 75x100; 75x200; 75x75
MotionFull
Mounting LocationCeiling
Degrees of Motion-20 Tilt; 90 Swivel
Minimum Screen Size (in.)23
Maximum Screen Size (in.)42
Maximum Weight Capacity (lbs.)66
Min/Max Arm Extension (in.)24 - 34
Number of Displays1
Shipping Dimensions (hwd / in.)21.10 x 9.80 x 20.10
Shipping Weight (lbs.)5.30
Unit Dimensions (hwd / in.)5.4 x 6.3 x 38
Unit Weight (lbs.)4.9
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
ApprovalsRoHS3, REACH and CE
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the DCTM model support page.

Documents & Downloads

support icon

Do you own a
DCTM

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.