Swivel/Tilt Wall Mount for 37" to 70" TVs and Monitors
- Fits most flat-panel displays from 37 to 70 in.
- One-touch adjustment for comfortable viewing
- 120° swivel, -15° to +15° tilt and -3° to +3° screen adjustment
- Supports up to 165 lbs (74.8 kgs)
- 5-year limited warranty
DWM3770X
Have a Question?
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 37 to 70 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Articulated arm with 6 pivots adjusts independently for angle
- Mounting hardware included
- 120° swivel, -15° to +15° tilt and -3° to +3° screen level adjustment capability provides comfortable viewing from multiple angles
- Supports up to 165 lbs (74.8 kgs).
- Scratch-resistant powder-coated finish blends with any décor
- Built-in bubble level allows accurate display leveling
- Supports the following VESA mounting hole patterns: 100 x 100 mm, 100 x 200 mm, 200 x 100 mm, 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 200 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm and 600 x 400 mm
Specifications
OVERVIEW
UPC Code | 037332187437 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 100x100; 100x200; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400 |
Color | Black |
Degrees of Motion | -15/+15 Tilt; 120 Swivel; -3/+3 Level Adjustment |
Material of Construction | Steel |
Maximum Screen Size (in.) | 70 |
Maximum Weight Capacity (lbs.) | 165 |
Min/Max Arm Extension (in.) | 4.57 min to 20.63 max |
Minimum Screen Size (in.) | 37 |
Motion | Full |
Mounting Location | Wall |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 4.40 x 9.50 x 27.90 |
Shipping Weight (lbs.) | 20.60 |
Unit Dimensions (hwd / in.) | 17.32 x 23.62 x 20.62 |
Unit Weight (lbs.) | 17.38 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DWM3770X model support page.
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-55 | Basic On-Site Installation of Digital Signage with Display Mount and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DM-56 | Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-55 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-56 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626 - Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.