Heavy-Duty Tilt Wall Mount for 37" to 80" TVs and Monitors, Flat or Curved Screens, UL Certified
- Fits most flat-panel or curved-screen displays from 37 to 80 in.
- Open architecture enables easy access to cabling
- -10° to 0° tilt capability for comfortable viewing
- Tested in accordance with UL Standard 2442
- Supports up to 165 lbs (74.8 kgs)
- 5-year limited warranty
DWT3780XUL
Have a Question?
Overview
Features
- Fits most flat-panel or curved-screen televisions, monitors and other displays from 37 to 80 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Mounts out of sight behind display for sleek, professional appearance
- Mounting hardware included
- -10° to 0° tilt capability provides comfortable viewing from multiple angles
- Improves viewing angles in applications where audience is below the display
- Easy-grip knobs allow simple adjustment of tilt angle
- Supports up to 165 lbs (74.8 kgs)
- Open architecture enables easy access to cabling
- Built-in bubble level for accurate display leveling
- Scratch-resistant powder-coated finish
- Tested in accordance with UL Standard 2442
- Supports the following VESA mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm, 400 x 400 mm, 500 x 300 mm, 500 x 400 mm, 600 x 300 mm, 600 x 400 mm, 800 x 300 mm and 800 x 400 mm
Specifications
OVERVIEW
UPC Code | 037332203991 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x300; 500x400; 600x300; 600x400; 800x300; 800x400 |
Color | Black |
Degrees of Motion | -10/+0 Tilt |
Distance from Wall (in.) | 1.81 |
Material of Construction | Steel |
Maximum Screen Size (in.) | 80 |
Maximum Weight Capacity (lbs.) | 165 |
Minimum Screen Size (in.) | 37 |
Motion | Tilt |
Mounting Location | Wall |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 2.40 x 8.90 x 35.20 |
Shipping Weight (lbs.) | 8.50 |
Unit Dimensions (hwd / in.) | 33.46 x 1.81 x 7.99 |
Unit Weight (lbs.) | 7.9 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
Security Lock | No |
STANDARDS & COMPLIANCE
Certifications | UL 2442 |
Approvals | RoHS3, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Related Products
Services
Installation
Part Number | Description |
---|---|
W11-DM-55 | Basic On-Site Installation of Digital Signage with Display Mount and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DM-56 | Basic On-Site Installation of Digital Signage with Display Mount and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-55 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours |
W11-DMWG-56 | Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 56-72 inch Display, 5-Unit Minimum, USA, Normal Business Hours |
Resources & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.