Tilt Wall Mount for 26" to 55" TVs and Monitors, -10° to +10° Tilt
Model Number: DWT2655XP
- Fits most flat-panel displays from 26 to 55 in.
- Hangs out of sight for a sleek, professional appearance
- -10° to +10° tilt capability for wide range of motion
- Supports up to 165 lb.
- 5-year limited warranty
Overview
Features
- Fits most flat-panel televisions, monitors and other displays from 26 to 55 in.
- Ideal for home theaters, classrooms, boardrooms, hotels, bars and restaurants
- Mounts out of sight behind display for sleek, professional appearance
- Mounting hardware included
- -10° to +10° tilt capability provides comfortable viewing from multiple angles
- Improves viewing angles in applications where audience is below the display
- Supports up to 165 lb.
- Open frame allows easy wall access
- Adjustable mounting rails compensate for off-center wall studs
- Built-in bubble level for accurate display leveling
- Scratch-resistant powder-coated finish
- Supports the following VESA mounting hole patterns: 200 x 200 mm, 200 x 300 mm, 200 x 400 mm, 300 x 200 mm, 300 x 300 mm, 300 x 400 mm, 400 x 200 mm, 400 x 300 mm and 400 x 400 mm
Package Includes
- DWT2655XP Tilt Wall Mount for 26" to 55" TVs and Monitors
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 20 screws
- (4) M8 x 30 screws
- (4) Washers
- (8) Small spacers
- (4) Big spacers
- (6) Anchor bolts
- (6) Concrete anchors
- (6) D6 washers
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332183590 |
PHYSICAL
Color | Black |
Degrees of Motion | -10/+10 Tilt |
Material of Construction | Steel |
Maximum Screen Size (in.) | 55 |
Maximum Weight Capacity (lbs.) | 165 |
Min/Max Arm Extension (in.) | N/A |
Minimum Screen Size (in.) | 26 |
Motion | Tilt |
Mounting Location | Wall |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 3.00 x 6.20 x 19.20 |
Shipping Weight (lbs.) | 6.72 |
Unit Dimensions (hwd / in.) | 5.91 x 18.11 x 2.48 |
Unit Weight (lbs.) | 6.78 |
VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
Cord Management | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the DWT2655XP model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. |
![]() |
P504-006-SM | Low-Profile VGA High-Resolution RGB Coaxial Cable with Audio, (HD15 and 3.5mm M/M), 6 ft. |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. |
![]() |
P568-006-RA2 | High Speed HDMI Cable with 2 Right Angle Connectors, Digital Video with Audio (M/M), 6 ft. |
![]() |
P568-006-SW | High Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. |
Model Number | Description | |
---|---|---|
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://www.tripplite.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.