WorkWise Standing Desk-Clamp Workstation
- Lever for smooth one-touch height adjustment
- Max. height of monitor platform is 22 in. above work surface
- Max. height of keyboard tray is 13.5 in. above work surface
- Keyboard tray holds the largest, most popular models
- Maximum weight capacity is 29 lb.
- 5-year limited warranty
Overview
To adjust the height of the WWSSDC, press the lever to raise or lower the pneumatic spring arm. The monitor platform and keyboard tray move together to provide smooth transitions between sitting and standing. Increase tension for heavier loads or decrease it for lighter items. The workstation remains stable at all heights. Maximum weight capacity is 29 pounds.
The WWSSDC base can be adjusted from front to back along the clamp plate in 2-inch increments to compensate for different desk depths. Minimum desk depth is 18.9 inches. Maximum desk depth is 31.5 inches.
Monitor platform is 23.6 x 15.7 inches and adjusts between 8.5 and 22 inches above the work surface. It’s sturdy enough to support a dual-arm display mount. Integrated cable management reduces cable clutter.
Keyboard tray is an oversized 23.6 x 11 inches to accommodate the largest, most popular models. The tray adjusts from desktop level up to 13.5 inches. In certain installations, the tray can be 3 inches below the work surface. The wrist rest is removable. Plugs are included to fill exposed mounting holes.
Features
- Lever raises or lowers pneumatic arm for smooth height adjustment
- Monitor platform and keyboard tray move together for seamless sit-stand transitions
- Use included hex key to increase or decrease tension according to load
- Maximum weight capacity is 29 lb.
Clamp Mount Requires Minimal Desk Space
- Clamps to a flat fixed-height work surface from 1 to 3 in. thick
- Workstation base adjusts from front to back along the clamp plate in 2 in. increments
- Minimum desk depth is 18.9 in.; maximum desk depth is 31.5 in.
- Clamp depth is 3.35 in.
- Provides stability at all workstation heights
Monitor Platform
- 23.6 x 15.7 in. for flat-panel display, laptop or display mount
- Adjusts between 8.5 and 22 in. above the work surface
- Integrated cable management reduces cable clutter
Keyboard Tray
- Extra-large 23.6 x 11 in. tray holds the largest, most popular models
- Adjusts up to 13.5 in. above the work surface
- Wrist rest is removable
- Mounting hole plugs included
Package Includes
- Lift mechanism
- Monitor platform
- Keyboard tray with wrist rest
- Keyboard panel
- Keyboard bracket
- Clamp plate
- Clamp bracket
- Support bracket
- Pressure plate
- (2) M8 x 70.5 screws
- (10) M6 x 8 screws
- (2) M6 x 10 screws
- (10) M6 x 12 screws
- (2) M6 x 15 screws
- (2) Hole plugs
- Large hex key
- Small hex key
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332196866 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Maximum Weight Capacity (lbs.) | 29 |
Mounting Location | Desk Clamp |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 7.90 x 28.30 x 27.40 |
Shipping Weight (lbs.) | 42.70 |
Unit Dimensions (hwd / in.) | 31.4 x 23.6 x 22.2 |
Unit Weight (lbs.) | 39.00 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | Yes |
Security Lock | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the WWSSDC model support page.
Related Products
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
TLP26USBB | Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total) |
![]() |
TLP310DMUSB | Protect It! 3-Outlet Desktop-Grommet Surge Protector, 10 ft. (3.05 m) Cord, 900 Joules, 2 USB Charging Ports, RJ45, Black Housing |
![]() |
TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. (3.05 m) Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP310USBCW | 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing |
![]() |
TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. (3.05 m) Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP410DMUSB | Protect It! 4-Outlet Desktop-Grommet Surge Protector, 10 ft. (3.05 m) Cord, 1500 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 15 ft. (4.57 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-1D1-WHD1 | Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, Up to 165 ft. (50 m) |
![]() |
B127-1A1-HH | HDMI over Cat6 Extender Kit, Transmitter/Receiver, PoC, HDR, 4K 60 Hz, 4:4:4, Up to 125 ft. (38 m), TAA |
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
![]() |
DDR1327SDFC | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
![]() |
DDR1327SFC | Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
TV/Monitor Mount Accessories
Model Number | Description | |
---|---|---|
![]() |
DMACUSB | AC/USB Charging Clip for Display Mounts |
Resources & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- WorkWise™ Solutions
https://www.tripplite.com/video/workwise-solutions/164810 - WorkWise™ Adjustable-Height Workstations: Standing Desk-Clamp Model
https://www.tripplite.com/video/workwise-adjustable-height-workstations-standing-desk-clamp-model/167270
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.