Part Number: DDR1727DC
- Low-profile monitor arm attaches to your desktop with either clamp or grommet mount - .4 to 1" for clamp & .4 to 1.6" for grommet
- One-touch adjustment lets you view 2 monitors at a comfortable height
- Offers -10° to +10° tilt, 10° swivel and 180° rotation to help you find the perfect angle
- Durable steel construction blends into any décor and supports up to 15.4 lbs (6.9 kgs) per screen
- Display cables attach to slim mount to reduce clutter and keep cords organized
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332248909 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 75x75 |
Motion | Swivel; Tilt |
Mounting Location | Desk Clamp; Grommet |
Degrees of Motion | -10/+10 Tilt and Swivel; 360 Rotate |
Minimum Screen Size (in.) | 17 |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 15.4 |
Number of Displays | 2 |
Shipping Dimensions (hwd / in.) | 29.30 x 5.70 x 3.50 |
Unit Dimensions (hwd / in.) | 28.200 x 5.900 x 20.900 |
Unit Weight (lbs.) | 7.6 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images