WorkWise Standing Desk-Clamp Workstation, Single-Monitor
- Lever provides smooth one-touch height adjustment
- Swing arm provides left/right swivel adjustment
- Single-arm mount for a 13 to 27 in. flat-panel display
- Max. height of keyboard tray is 14.5 in. above work surface
- Maximum weight capacity is 29 lb.
- 5-year limited warranty
WWSS1327CP
Have a Question?
Overview
Press the lever to raise or lower the pneumatic arm. All sections move together for smooth transitions between sitting and standing. Increase tension for heavier loads or decrease it for lighter items. The arm adjusts up/down 3 inches, swivels 150° and can rotate 360° to swing the workstation out of the way when not in use (swing range is 49.8 inches from front to back). Built-in cable management reduces cable clutter. Maximum weight capacity is 29 pounds.
Single-arm mount holds up to a 27-inch flat-panel display (VESA 75x75 or 100x100 mounting patterns). Display can be rotated for horizontal or vertical viewing.
Middle platform is 23.6 x 9.9 inches and keeps accessories or a small laptop within reach. At its lowest height, the platform is 1.2 inches above the work surface. It adjusts up to 20.9 inches above the work surface.
Keyboard tray is 23.6 x 10.6 inches to hold the largest, most popular models. At its lowest height, the tray is 2.5 inches below the work surface. It adjusts up to 14.5 inches above the work surface. The wrist rest is removable. Plugs are included to fill exposed mounting holes.
Features
- Lever raises or lowers pneumatic arm for smooth height adjustment
- Lever attaches to left or right side of keyboard tray
- Sections move together for seamless sit-stand transitions
- Use included hex key to increase or decrease tension according to load
- Maximum weight capacity is 29 lb.
Clamp Mount Requires Minimal Desk Space
- Clamps to a flat fixed-height work surface from 1 to 3.35 in. thick
- Provides stability at all workstation heights
Pneumatic Swing Arm
- Adjusts up/down 3 in. on pole
- Offers 150° swivel and 360° rotation
- Swing range is 49.8 in. from back of workstation to end of keyboard
- Integrated cable management reduces cable clutter
Single-Arm Monitor Mount
- Accommodates a 13 to 27 in. flat-panel display
- Compatible with VESA 75x75 and 100x100 mounting hole patterns
- Vertical adjustment and -13° to +45° tilt
- Display can be rotated for horizontal or vertical viewing
Middle Platform
- 23.6 x 9.9 in. platform
- Keeps accessories or a small laptop within reach
Keyboard Tray
- Extra-large 23.6 x 10.6 in. tray holds the largest, most popular models
- Keyboard tray adjusts up to 14.5 in. above the work surface
- Removable wrist rest mounts to the left or right
- Mounting hole plugs included
Package Includes
- Pneumatic arm with lever
- Middle platform
- Keyboard tray with wrist rest
- Mount bracket
- Clamp top and bottom
- Support mast and (2) brackets
- Post
- EVA pad
- Pressure plate
- Cable manager and clip
- Arm swivel washer
- (29) M4, M6 and M8 screws (various lengths)
- (2) M8 nuts
- (4) Spacers
- Socket wrench
- (4) Hole plugs
- (3) Hex keys
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332197122 |
PHYSICAL
VESA Pattern (mm) | 75x75; 100x100 |
Color | Black |
Degrees of Motion | 180 swivel and 360 rotate |
Maximum Weight Capacity (lbs.) | 29 |
Shipping Dimensions (hwd / in.) | 7.10 x 16.30 x 30.50 |
Shipping Weight (lbs.) | 42.70 |
Unit Dimensions (hwd / in.) | 33.7 x 23.6 x 49.5 |
Unit Weight (lbs.) | 35.2 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the WWSS1327CP model support page.
Related Products
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
TLP26USBB | Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total) |
![]() |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-015-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 15 ft. (4.57 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-1D1-WHD1 | Wireless HDMI Extender Kit, Transmitter/Receiver, IR Control, DisplayPort Adapter, Up to 165 ft. (50.29 m) |
![]() |
B127-1A1-HH | HDMI over Cat6 Extender Kit, Transmitter/Receiver, PoC, HDR, 4K @ 60 Hz, 4:4:4, Up to 125 ft. (38.1 m), TAA |
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- WorkWise™ Solutions
https://www.tripplite.com/video/workwise-solutions/164810 - WorkWise™ Adjustable-Height Workstations: Single-Monitor Desk-Clamp Model
https://www.tripplite.com/video/workwise-adjustable-height-workstations-single-monitor-desk-clamp-model/167271
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.