Universal Thin Client Monitor Mount
- Mounts to back of your monitor to leave valuable desk, table and floor space clear
- Adjusts to fit wide range of thin clients from 0.76 to 2.8 in. and up to 11 lbs (4.9 kgs)
- Scratch-resistant powder-coated finish blends into your workspace décor
- Included hardware for pole, desk, wall or VESA mounting gives you installment choices
- Open frame design allows easy access to thin client and cabling for quick adjustments
- 5-year limited warranty
Features
Typical Applications
- Incorporate a thin client into your workspace without taking up valuable desk, table or floor space
Package Includes
- Thin client bracket
- Safety strap
- Support bracket
- (3) Rubber strips
- (4) ST4.8 x 16 screws
- (2) M5 x 25 screws
- (8) M4 x 12 screws
- (4) D4 washers
- (4) M4 nuts
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332212771 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
VESA Pattern (mm) | 75x75; 100x100 |
Degrees of Motion | Fixed |
Material of Construction | Steel |
Maximum Weight Capacity (lbs.) | 11 |
Motion | Fixed |
Mounting Location | Wall |
Unit Dimensions (hwd / in.) | 4.6 x 5.1 x 2.8 |
Unit Weight (lbs.) | 1.5 |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
SPECIAL FEATURES
Cord Management | No |
STANDARDS & COMPLIANCE
Approvals | RoHS3, REACH and CE |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |