Model Number: APSINT2424

2400W APS INT Series 24VDC 230V Inverter/Charger with Auto-Transfer Switching, Hardwired

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/APSINT2424-FRONT-L.jpg

 
Portable 2400W power source for any type of equipment from power tools to computers as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for RVs, commercial and fleet vehicles and emergency vehicles.
  • Delivers clean 230V AC power from AC or DC power source
  • 2400W continuous output power; 4800W peak power
  • Auto-transfer switching option for UPS operation
  • Protects against blackouts, surges and EMI/RFI line noise
  • Rugged polycarbonate housing resists moisture and impact
$79101

6535701

$78999

12-228-728

$82799

13044087

$90799

001118886


Overview

The APSINT2424 2400W APS INT Series 24V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.

The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 2400W of continuous power, 3600W up to one hour, or 4800W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, the APSINT2424 converts stored power from any 24V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 30A charging system while simultaneously delivering AC power to connected equipment.

When used as a UPS, the APSINT2424 responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status.

Features

Reliable Power for Mobile, Emergency and Remote Sites
  • Generates safe, stable, computer-grade 230V AC power from 24V battery bank
  • Ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions
  • Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
  • Functions as a vehicle inverter, standalone AC power source or extended-run UPS
  • Unlimited runtime with variety of user-supplied batteries

Meets Normal and Peak Power Demands
  • 2400W of continuous power
  • 3600W of reserve power up to 1 hr.
  • 4800W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
  • Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
  • High-current DC input terminals for simple hardwired installation

Automatic Transfer Switching
  • Transfer relay switches to inverter power during blackout in 20 ms
  • 3-position switch enables Auto, Charge Only or System Off mode
  • DIP switches configure high and low voltage auto-transfer

3-Stage 30A Battery Charger
  • Serves as battery charger when external 230V AC power is supplied and powering connected equipment
  • Protects battery from overcharging and overdischarging
  • Low-battery protection prevents excessive battery depletion
  • DIP switches configure wet/gel charging profiles

Optional Remote Control Capability
  • RJ45 communication port allows connection of optional remote control module, such as Tripp Lite’s APSRM4

Front-Panel LEDs
  • Indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status

Rugged Polycarbonate Housing
  • Resists moisture, vibration and impact
  • Built-in mounting feet for installation on any rigid horizontal surface

Package Includes

  • APSINT2424 2400W APS INT Series 24V DC 230V AC Inverter/Charger
  • Owner’s manual
RoHS compliant

Specifications

OUTPUT
Nominal Output Voltage(s) Supported 230V
Frequency Compatibility 50 Hz
Output Receptacles Hardwire
Output (Watts) 2400
Continuous Output Capacity (Watts) 2400
Peak Output Capacity (Watts) 4800
Output Voltage Regulation LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Output Frequency Regulation 50 Hz (+/- 0.3 Hz)
Overload Protection Includes 10A input breaker dedicated to the charging system and 15A output breaker for AC output loads.
INPUT
Nominal Input Voltage(s) Supported 230V AC
Recommended Electrical Service DC INPUT: Requires 24VDC input source capable of delivering 112A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 300A minimum battery system fusing is recommended.
Maximum Input Amps / Watts DC INPUT: Full continuous load - 112A at 24VDC. AC INPUT: 17 amps at 230VAC with full inverter and charger load (7A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Input Connection Type DC INPUT: Set of 2 DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Voltage Compatibility (VAC) 230
Voltage Compatibility (VDC) 24
BATTERY
Expandable Battery Runtime Runtime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC) 24
Battery Pack Accessory (Optional) 98-121 sealed lead acid battery(optional)
Battery Charge 30 amp
Expandable Runtime Yes
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
PHYSICAL
Shipping Dimensions (hwd / in.) 13.5 x 15 x 21.5
Shipping Weight (lbs.) 42
Unit Dimensions (hwd / in.) 7.25 x 8.5 x 16.25
Unit Weight (lbs.) 38.2
Cooling Method Multi-speed fan
Material of Construction Polycarbonate
Form Factors Supported Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
ENVIRONMENTAL
Relative Humidity 0-95% non-condensing
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) 20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182, 201V - see manual)
High Voltage Transfer to Battery Power In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
SPECIAL FEATURES
Load Sensing Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
Remote Control Capability Yes
CERTIFICATIONS
Certifications RoHS Compliant
WARRANTY
Product Warranty Period (U.S. & Canada) 1-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 2-year limited warranty
Product Warranty Period (Puerto Rico) 1-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite2400W PowerVerter APS 24VDC 230V Inverter/Charger with Auto-Transfer Switching Hardwired
 
3.5

(based on 2 reviews)

Ratings Distribution

  • 5 Stars

     

    (1)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (1)

  • 1 Stars

     

    (0)

Reviewed by 2 customers

Displaying reviews 1-2

Back to top

 
5.0

I have a powerverter APS 24VDC 230 V with 4 four bateries

By vlash

from Albania

Verified Reviewer

Comments about Tripp Lite 2400W PowerVerter APS 24VDC 230V Inverter/Charger with Auto-Transfer Switching Hardwired:

I have a powerverter APS 24VDC 230 V with 4 four bateries, but i need the technical data to connect them together.
Thanks

Comment on this reviewHelp Icon

(5 of 5 customers found this review helpful)

 
2.0

This product is not Pure sine wave

By Roger

from Undisclosed

Comments about Tripp Lite 2400W PowerVerter APS 24VDC 230V Inverter/Charger with Auto-Transfer Switching Hardwired:

The device it self is well robust. It has DIPs for proper setup. Also support for a remote indicators and charging switch. Cable connection is easy. It could be 5 stars, but unfortunately it is NOT pure sine wave. Frequency is unstable. From 0Hz to +100Hz, that means when running, it will destroy everything without protection, usually small appliances, night light, charger, fan,... radio clock will not show properly, some PCs will reset when even 20ms should be enough. And ya, there is lousy support, or no support at all.

Comment on this reviewHelp Icon

Displaying reviews 1-2

Back to top


Frequently Asked Questions

The batteries used with the inverter should be the same voltage and amp hour rating. If you're purchasing 6 of the 98-121 (12volt, 75 amp hour) batteries you will definitely have matching batteries and shouldn't have any battery backup issues.


Additional FAQs may be available on the APSINT2424 model support page.


Accessories

APSRM4
APSRM4

Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers

More... Prices
BP-260
BP-260

External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

More... Prices
98-121
98-121

12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections

More... Prices

Similar Products

Extended Warranties

WEXT1H
WEXT1H

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2H
WEXT2H

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3H
WEXT3H

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices

Support for APSINT2424
Do you own a
APSINT2424?

Get support for your product all in one place!


Clear List