Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DDR1727DC

Dual-Display Monitor Arm with Desk Clamp and Grommet - Height Adjustable, 17” to 27” Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 75x75
Motion
Swivel; Tilt
Mounting Location
Desk Clamp; Grommet
Degrees of Motion
-10/+10 Tilt and Swivel; 360 Rotate
Minimum Screen Size (in.)
17
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
15.4
Number of Displays
2
Unit Dimensions (hwd / in.)
28.200 x 5.900 x 20.900
Unit Weight (lbs.)
7.6
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DDR1732SC

Single-Display Monitor Arm with Desk Clamp and Grommet - Height Adjustable, 17” to 32” Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 75x75
Motion
Swivel; Tilt
Mounting Location
Desk Clamp
Degrees of Motion
-10/+10 Tilt and Swivel; 360 Rotate
Minimum Screen Size (in.)
17
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
17.6
Number of Displays
1
Unit Dimensions (hwd / in.)
20.900 x 5.900 x 4.600
Unit Weight (lbs.)
4.6
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DDV1727S

Single-Display Monitor Stand - Height Adjustable, 17” to 27” Monitors

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
100x100; 75x75
Motion
Swivel; Tilt
Mounting Location
Desktop
Degrees of Motion
-20/+60 Tilt; 30 Swivel; 360 Rotate
Minimum Screen Size (in.)
1
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
13.6
Number of Displays
1
Unit Dimensions (hwd / in.)
21.300 x 12.600 x 7.900
Unit Weight (lbs.)
9
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.