Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


DMWP811VESAMW

Magnetic Dry-Erase Whiteboard with Stand - VESA Mount, 3 Markers (Red/Blue/Black), White Frame

More Info
Check Prices
OVERVIEW
Accessory Type
Mountable Whiteboard
Accessory Class
Display Mount Accessories
 
 
PHYSICAL
Color
Gray; White
VESA Pattern (mm)
100x100
Unit Dimensions (hwd / in.)
11.200 x 12.700 x 1.500
Unit Weight (lbs.)
1.9
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
Cord Management
No
Tools Necessary
No
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
 
POWER
 
 
 
 
INPUT
 
DMA1327SD

Universal Dual-Monitor Mount Adapter

More Info
Check Prices
OVERVIEW
Accessory Type
Dual Bar Mount
Accessory Class
Display Mount Accessories
Device Compatibility
Monitor/HDTV
 
PHYSICAL
Color
Black
VESA Pattern (mm)
100x100; 100x75; 75x100; 75x75
Unit Dimensions (hwd / in.)
31.700 x 4.700 x 5.300
Unit Weight (lbs.)
5.4
Material of Construction
Steel
Motion
Full
Mounting Location
Desktop; Desk Clamp
Degrees of Motion
-15/+15 Tilt; 360 Rotate
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
27
Maximum Weight Capacity (lbs.)
22
Number of Displays
2
 
 
FEATURES & SPECIFICATIONS
Cord Management
Yes
Tools Necessary
Yes
Antimicrobial
No
IP68 Rated
No
IP20 Rated
No
Security Lock
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; RoHS3; CE (Europe); REACH
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
Product Warranty Period (U.S. & Canada)
5-year limited warranty
POWER
 
 
 
 
INPUT
 
DMBB110V

Rechargeable Battery System for DMCS3270XP and DMCS60100XX Rolling TV Stands, 110V

More Info
Check Prices
OVERVIEW
Accessory Type
Battery; Power Module
Accessory Class
Display Mount Accessories
Device Compatibility
Mobile Cart
Product Type
Rechargeable lithium-ion battery system
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
32.600 x 18.700 x 16.900
Unit Weight (lbs.)
57
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E
Protection Rating
IP20
Product Certifications
ANSI/AAMI ES60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778; UL 60950-1; UL 60601-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
POWER
Input Voltage(s)
120V
Power Cord Length (ft.)
6
Battery

Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)

Battery Runtime Details:
  • 180W – 120min
  • 200W – 100 min
  • 240W – 90 min
  • 300W – 75 min
  • 420W – 55 min
Battery Recharge Time: 2.8 hrs
Battery Cycle Life: 1,500 cycles
Inverter/Charger
Inverter Model Number: HC350SNR
Output Voltage: 120V
Pure Sine Wave Output: Yes
Output Capacity: 300W
Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously
INPUT
 
DMBB230V

Rechargeable Battery System for DMCS3270XP and DMCS60100XX Rolling TV Stands, 230V

More Info
OVERVIEW
Accessory Type
Battery; Power Module
Accessory Class
Display Mount Accessories
Device Compatibility
Mobile Cart
Product Type
Rechargeable lithium-ion battery system
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
32.600 x 18.700 x 16.900
Unit Weight (lbs.)
57
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
IP68 Rated
No
IP20 Rated
Yes
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); EIA/ECA-310-E
Protection Rating
IP20
Product Certifications
ANSI/AAMI ES60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778; UL 60950-1; UL 60601-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
 
POWER
Input Voltage(s)
230V
Power Cord Length (ft.)
6
Battery

Battery Model Number: Ultralife URB12350
Mobile Power Source: Lithium Iron Phosphate (LFP) Battery
Battery Capacity: 32 Ah
Battery Voltage (VDC): 12.8
Battery Runtime: 90 mins (typical, based on 240W load)
Battery Runtime Details:

  • 180W – 120min
  • 200W – 100 min
  • 240W – 90 min
  • 300W – 75 min
  • 420W – 55 min

Battery Recharge Time: 2.8 hrs

Battery Cycle Life: 1,500 cycles
Inverter/Charger
Inverter Model Number: HCINT350SNR
Output Voltage: 230V
Pure Sine Wave Output: Yes
Output Capacity: 350W
Battery Recharge: Internal ATS powers connected equipment and recharges battery simultaneously
INPUT
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.