Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


DMCS60105XXDD

Heavy-Duty Rolling TV Cart for 60” to 105” Flat-Screen Displays, Locking Casters, Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Black
Material of Construction
Steel
VESA Pattern (mm)
200x200; 300x200; 300x300; 400x200; 400x300; 400x400; 600x400; 800x400; 800x600; 900x600; 1000x600
Motion
Fixed
Mounting Location
Floor
Minimum Screen Size (in.)
60
Maximum Screen Size (in.)
105
Maximum Weight Capacity (lbs.)
330
Number of Displays
1
Unit Dimensions (hwd / in.)
72.600 x 46.200 x 26.600
Unit Weight (lbs.)
330
Assembly Required
Yes
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Built-in Cable Management
No
Pre-Installed Casters
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DMCVW4555X4

Mobile Quad-Screen Video Wall – For Four 45" to 55" TVs and Monitors, Heavy Duty

More Info
OVERVIEW
Device Compatibility
Monitor/HDTV; Projector
PHYSICAL
Color
Black; Silver
Material of Construction
steel
VESA Pattern (mm)
200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
Motion
Fixed
Mounting Location
Floor
 
 
Maximum Weight Capacity (lbs.)
528
Number of Displays
4
Unit Dimensions (hwd / in.)
67.700 x 75.800 x 41.330
Unit Weight (lbs.)
69.4
 
FEATURES & SPECIFICATIONS
 
Cord Management
Yes
Tools Necessary
Yes
Security Lock
No
 
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.