Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


EZA-035

Easy Pull Long-Run Display Cable - Type-A Analog PVC Trunk Cable, 35 ft. (10.67 m)

More Info
Check Prices
OVERVIEW
Product Type
Passive Cable
Technology
VGA/SVGA
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DIN 14 PIN (FEMALE)
Side B - Connector 1
DIN 14 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
35
Cable Length (in.)
420
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
EZA-035-P

Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable, 35 ft. (10.67 m)

More Info
OVERVIEW
 
Technology
VGA/SVGA
Cable Type
Passive
CONNECTIONS
Side A - Connector 1
DIN 14 PIN (FEMALE)
Side B - Connector 1
DIN 14 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
Cable Jacket Color
Black; Green
Cable Length (ft.)
35
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
EZA-100

Easy Pull Long-Run Display Cable - Type-A Analog PVC Trunk Cable, 100 ft. (30.5 m)

More Info
OVERVIEW
 
Technology
VGA/SVGA
 
CONNECTIONS
Side A - Connector 1
DIN 14 PIN (FEMALE)
Side B - Connector 1
DIN 14 PIN (FEMALE)
Latching or Gripping Connector
No
PHYSICAL
Color
Black; Green
 
Cable Length (ft.)
100
 
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.