Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


IS250

Isolator Series 120V 250W Isolation Transformer-Based Power Conditioner, 2 Outlets

More Info
Check Prices
96%
L-N: <130V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. B
L-N: <10V L-G: <10V N-G: <0.5V IEEE C62.41 Cat. A
120V / 60Hz
Yes, 2A circuit breaker
Per ANSI/IEEE C62.41 - (IEEE587) Cat. A & B test waveforms
less than 1%
250
680
Low impedence isolation transformer
One 3A thermal breaker
2.2
NEMA 5-15P
6
(2) 5-15R
2.1
33-65dB normal mode; >80dB common mode
Convection
Tower
Black
4.75 x 4.75 x 7.5
12.8
Tested to UL1012 8th Edition (USA), CAN/CSA-C22.2-No. 107.1-01 3rd Edition (Canada)
 
2-year limited warranty
 
IS250HG

Isolator Series 120V 250W UL 60601-1 Medical-Grade Isolation Transformer with 2 Hospital-Grade Outlets

More Info
Check Prices
96%
L-N: 250V L-G: 250V N-G: 0.5V
L-N: 20V L-G: 20V N-G: 0.5V
120V/60Hz
2.5A circuit breaker
 
Less than 1%
250
 
Medical grade, low impedance transformer-based line isolation transformer
 
 
NEMA 5-15P-HG
10
(2) 5-15R-HG
2.1
35-65 DB
Convection
Tower
 
4.5 x 4.75 x 7.75
 
 
Tested to UL60601-1
2-year limited warranty
Less than 100 microamps
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.