Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


M100003BK

USB Sync/Charge Cable with Lightning Connector, Black - 3 ft. (0.9m)

More Info
Check Prices
3
36
12W (5V/2.4A)
2.8mm
Black
PVC
Box
30/24
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
M100003WH

USB Sync/Charge Cable with Lightning Connector, White - 3 ft. (0.9m)

More Info
Check Prices
3
36
12W (5V/2.4A)
2.8mm
White
PVC
Box
30/24
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
M100006BK

USB Sync / Charge Cable with Lightning Connector, Black - 6 ft. (1.8M)

More Info
Check Prices
6
72
12W (5V/2.4A)
3.2mm
Black
PVC
Box
28/21
VW-1
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
M100006WH

USB Sync/Charge Cable with Lightning Connector, White - 6 ft. (1.8m)

More Info
Check Prices
6
72
12W (5V/2.4A)
3.2mm
White
PVC
Box
28/21
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
RoHS, CA65, REACH, MFi
2-year limited warranty
UR030001

Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1-ft.

More Info
Check Prices
1
 
 
 
Black
 
 
 
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
 
 
REVERSIBLE USB A (MALE)
USB MINI-B 5-PIN (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
UR030003

Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.

More Info
Check Prices
3
 
 
 
Black
 
 
 
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
 
 
REVERSIBLE USB A (MALE)
USB MINI-B 5-PIN (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
UR05000324G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.

More Info
Check Prices
3
 
 
 
Black
 
 
28/24
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
 
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
UR05000624G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.

More Info
Check Prices
6
 
 
 
Black
 
 
28/24
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
 
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.