Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m)


This USB Type-A to Lightning cable connects your iPhone, iPad or iPod device to the USB port on your computer or wall/car charger
  • Features a reversible 8-pin Lightning plug and a USB-A plug
  • Works with any computer
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Compatible with all devices with 8-pin connectors
  • Plugs into Apple device in either direction
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

M100-006-BK

Have a Question?
Contact Us

Features

Tripp Lite's M100-006-BK 6-ft. (1.83 m) Black USB Sync / Charge Cable with Lightning connector allows for uploading and downloading data, while charging the devices at the same time. Cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. Reversible Lightning connector allows plug-ability in either direction to the device.

Typical Applications

  • Charge and sync your Apple iPhone, iPad or iPod using the USB-A port on your computer or a wall charger up to 6-ft. (1.83 m) away
  • Transfer photos and other important files between an external hard drive and your Apple device

Package Includes

  • M100-006-BK USB Sync/Charge Cable with Apple Lightning Connector

System Requirements

  • Device or charger with USB-A port
  • iPhone, iPad, iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPad Pro 12.9 inch, iPad Pro 10.5 inch, iPad Pro 9.7 inch and iPod Touch devices with Lightning port
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332182166
TechnologyLightning; USB; USB 2.0 (High Speed)
PHYSICAL
ColorBlack
Cable Outer Diameter (OD)3.2mm
Cable Jacket MaterialPVC
Wire Gauge (AWG)28/21
Cable Length (ft.)6
Cable Length (in.)72
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)5.30 x 1.00 x 2.60
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
CertificationsRoHS, CA65, REACH, MFi
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
M100-006-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.