Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compact 1-Port USB-C Wall Charger - GaN Technology, 20W PD3.0 Charging, White


Travel-sized USB-C charger provides up to 20W to quickly and efficiently charge your smartphone or laptop at home or on the move.

  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling
  • USB-C PD 3.0 port supports a maximum power capacity of 20W for fast charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
  • Measures less than 2.5 cu. in., making it perfectly sized for convenient travel use
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

U280-W01-20C1-G New

Have a Question?
Contact Us

Features

20W USB Type-C Charger Gets Your Mobile Device Ready in a Hurry, Wherever You Are
This single-port USB charger lets you quickly and safely charge your USB-C mobile device. Plug it into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R AC outlet to ensure your laptop, smartphone, tablet or other USB-C device charges at its fastest possible speed. The USB-C port supports USB Power Delivery (PD) 3.0 charging up to 5V 3A (15W) and 9V 2.22A (20W).

Gallium Nitride Technology Allows High-Wattage Capacity in a Compact Package
This USB wall charger is smaller and lighter than most standard wall chargers that come with a laptop, measuring less than 2.5 cubic inches. Ideal for travel, it is designed using GaN technology, which has a higher power density than silicon and provides higher efficiency than standard USB-C fast chargers. It also operates under much cooler temperatures, despite its small size, meaning it won’t get hot while charging your device.

Built-In Auto-Sensing Adjusts to Proper Power Level to Get Your Device to 100%
The USB-C port features auto-sensing technology that automatically adjusts to your device’s appropriate power level, perfect for fast-charging tablets and e-readers. The unit protects against overheating, overcurrent, overcharging and short circuits. In fact, it stops charging as soon as your device’s batteries are at full capacity.

Folding Plug Design Perfectly Sized for Travel
The compact USB Type-C charger, small enough to fit in the palm of your hand, is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents. 

Typical Applications

Charge a smartphone, tablet, laptop or other USB-C mobile device without taking up a valuable USB port on your computer

Package Includes

U280-W01-20C1-G USB-C Wall Charger with PD Charging

RoHS compliant

Specifications

OVERVIEW
UPC Code037332259899
Device CompatibilityComputer
Over Current Protection  Yes
TechnologyUSB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60 Hz
Input Current100-240V, 1.0A (Max)
Product Length (in.)1.56
Product Length (cm.)3.95
Product Length (ft.)0.13
Product Length (m.)0.04
OUTPUT
Output Capacity5V 3A (15W), 9V 2.22A (20W)
Overload ProtectionYes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue - Power
CHARGING
Number of Charging Ports1
Charging MethodUSB
Charging Ports / Amps3A
PHYSICAL
ColorWhite
Material of ConstructionPC (Plastic)
Unit Dimensions (hwd / in.)1.09 x 1.56 x 1.36
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range0 to 77 °F (0 to 25 °C)
Storage Temperature Range-4 to 185 °F (-20 to 85 °C)
Power Consumption (Watts)20
Operating Humidity Range20 to 90% RH, Non-Condensing
Storage Humidity Range5 to 95% RH, Non-Condensing
CONNECTIONS
Ports1
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1USB Type-C (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
SPECIAL FEATURES
GaN Technology  Yes
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH, FCC, UL, NOM, ISO9001, WEEE
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Documents & Downloads

support icon

Do you own a
U280-W01-20C1-G

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.