Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)
- Bulletproof Aramid fiber allows cable to bend over 150,000 times without failing
- MFi-certified to operate with a wide range of iPhones, iPads and iPods
- C94 Lightning connector is compatible with Apple 18W USB-C power adapter
- Durable double-braided exterior resists tangles and withstands long-term wear and tear
- Reversible plugs connect in either direction for immediate no-fuss use
- 2-year limited warranty
Features
Typical Applications
- Charge and sync your Apple iPhone, iPad or iPod using the USB-C port on your computer or a wall charger up to 3 ft. away
- Transfer photos and other important files between an external hard drive and your Apple device
- Pair with an Apple 18W power adapter for optimal charging performance with an iPad Pro, iPad Air or iPhone 8 or later
Package Includes
- M102-003-HD Heavy-Duty USB-C to Lightning Cable (M/M), 3 ft.
Specifications
OVERVIEW
UPC Code | 037332252593 |
Technology | Lightning; USB; USB 2.0 (High Speed) |
INPUT
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
PHYSICAL
Cable Outer Diameter (OD) | 4.0mm |
Cable Jacket Material | TPE |
Wire Gauge (AWG) | 28/24 |
Color | Black; White |
Material of Construction | TPE, Aramid Fiber |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 60W (20V/3A) |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | RoHS, CA65, REACH, MFi |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
![]() |
U280-C02-C1A1 | Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 |
![]() |
U280-W02-A1C1 | Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) |
USB Adapters
Model Number | Description | |
---|---|---|
![]() |
U444-06N-DP-C | USB-C to Displayport 4K 60Hz Adapter with PD Charging |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U442-DOCK13-S | USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A/USB-C Hub, GbE |
![]() |
U444-06N-VGUB-C | USB-C Multiport Adapter, VGA, USB-A Port, Gbe and PD Charging, Black |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.