Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089
- Dual USB car charger connects to the 12V DC power outlet in your car, truck or SUV
- Ideal for charging smartphones, tablets, e-readers and MP3 players while traveling
- USB-C PD Charging port charges up to 4 times faster than conventional USB chargers
- Maximum charging power output of 32W: 27W USB-C and 5W USB-A
- Achieves UL 2089 certification for vehicle battery adapters rated up to 24V DC
- 2-year limited warranty
Features
Typical Applications
- Charge up to 2 smartphones, tablets, cameras, e-readers or any other USB-C, Thunderbolt 3 or USB-A devices while driving to your destination
Package Includes
- U280-C02-C1A1 2-Port USB Car Charger - Quick Charge 3.0, UL 2089
Specifications
OVERVIEW
UPC Code | 037332224767 |
Product Type | Car Charger |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Chromebook |
Over Current Protection | Yes |
Technology | USB |
INPUT
Nominal Input Voltage(s) Supported | 12V DC |
Input Connection Type | Automobile Cigarette Lighter |
Input Plug Type | Car Auxiliary Power Outlet |
OUTPUT
Output Capacity | 32W |
Overload Protection | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Number of Charging Ports | 2 |
Charging Ports / Amps | (1) 1A; (1) 3A / 2.25A |
Total Charging Amps | 3.7A |
Charging Method | USB |
Total Charging Watts | 32 |
Charging Ports Detail | USB-A: 5V 1A (5W) |
Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
PHYSICAL
Color | White |
Material of Construction | Polycarbonate, ABS UL94V-0 |
Shipping Dimensions (hwd / in.) | 5.91 x 3.94 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
Unit Dimensions (hwd / in.) | 1.19 x 2.69 x 1.19 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.06 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Power Consumption (Watts) | 32 |
Operating Humidity Range | 30 TO 90% RH, Non-Condensing |
Storage Humidity Range | 10 TO 90% RH, Non-Condensing |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | Car Cigarette Lighter |
Side B - Connector 1 | USB A (FEMALE); USB C (FEMALE) |
FEATURES & SPECIFICATIONS
Driver Required | No |
Quick Charge Compliant | No |
SPECIAL FEATURES
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
GaN Technology | No |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH, UL 2089 3rd Edition |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U280C02C1A1 model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
M100-003-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-003-WH | USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) |
![]() |
M100-006-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
M100-006-WH | USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 6 ft. (1.83 m) |
![]() |
UR030-001 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 1 ft. (0.31 m) |
![]() |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) |
![]() |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.