Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT 3-Outlet Spherical Surge Protector, 5-15R Outlets, 4 USB Charging Ports, 8 ft. (2.4 m) Cord, Antimicrobial Protection


Safely charges and powers up to 7 devices, including laptops and tablets, during important workplace meetings and conferences.

  • 3 NEMA 5-15R outlets are spaced apart to accommodate bulky transformers
  • 540 joules protect your valuable electronics against dangerous surges and spikes
  • 4 USB ports share 4.8A for fast charging of phones, tablets and other mobile devices
  • Ball shape takes up little room on your conference table and easily packs away for travel
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

View Full Product Details

Tripp Lite Part Number

TLP38UAM New

Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

Sphere-Shaped 3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or travel use, this Safe-IT™ power ball features a surge suppression rating of 540 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP38UAM protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). 

NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptops, projector, printer and other conference-table electronics into three NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets offer easy 360-degree access to power and are located on different sides to accept bulky transformers without blocking adjacent outlets.

USB Ports Share 4.8 Amps of Charging Power
Four USB-A ports are available for charging your smartphones, tablets and other USB mobile devices. They share 4.8A of charging power, which is plenty for delivering ample power to demanding devices.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT TLP38UAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Premium Safety Features Protect Your Valuable Equipment
Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. Safety shutters on unused outlets help prevent electrical shock. A green LED confirms your connected equipment is protected. Mounting slots allow permanent installation on any flat surface.

Compact Spherical Design Gives You Plenty of Options for Installation and Use
Less than four inches in diameter, the spherical TLP38UAM fits easily into your home or office workspace, providing power and USB charging at your fingertips. Its compact design also makes the surge protector ideal for travel, fitting easily into your backpack, laptop bag or suitcase for use in hotels, conference rooms and cruise ships. Mounting slots allow permanent installation on any flat surface.

Package Includes

  • TLP38UAM 3-Outlet Surge Protector Ball
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332265784
Device CompatibilityPhone; Tablet
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)8
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(3) 5-15R
Circuit Breaker (amps)15
Transformer AccommodationNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED Details1 Green LED - Protection
CHARGING
Number of Charging Ports4
Total Charging Amps4.8A
Total Charging Watts24
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports Details
  • 2 x USB-A (2.4A) charging ports for iPhones and iPads
  • 2 x USB-A (2.4A) charging ports for Android and other devices
Charging Ports(2) 2.4A Quick Charge
Charging Ports / Amps(4) 4.8A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  540
AC Suppression Response Time  < 1ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587/ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack; Gray
Mounting Holes or SlotsYes
Receptacle ColorBlack
Unit Dimensions (hwd / in.)3.59 x 3.56 x 3.32
Unit Weight (lbs.)1.18
Input Cord ColorBlack
Mounting DetailsKeyhole mounting slots in base
FEATURES & SPECIFICATIONS
GaN Technology  No
STANDARDS & COMPLIANCE
United States

Safety US - UL1363:2018(5th Ed); UL1449:2014(4th ED) R7.17

ApprovalsRoHS
UL1449 3rd Edition (AC Suppression)UL1449
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

More Q&As may be available on the TLP38UAM model support page.

Documents & Downloads

support icon

Do you own a
TLP38UAM

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.