6-Outlet Surge Protector Tower, 3x USB-A, 1x USB-C, 8 ft. Cord, 5-15P Plug, 1800 Joules, Black
Surge protection tower with USB charging safeguards your electronics against dangerous surges, spikes and line noise.
- Ideal for conference tables, home offices and other areas with multiple mobile devices
- 6 NEMA 5-15R outlets spaced widely apart to accommodate bulky transformers
- 1800 joules protect your valuable electronics against dangerous surges and spikes
- USB-C and USB-A ports provide fast charging of phones, tablets and other mobile devices
- Right-angle NEMA 5-15P plug with braided 8 ft. cord allows connection in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
TLP606UCTOWER New
Have a Question?
Features
6-Outlet Surge Protection Tower Safeguards Your Sensitive Electronics
Ideal for your home or office workstation, this Protect It!® six-outlet tower features a surge suppression rating of 1800 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP606UCTOWER protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
6 NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptop, external hard drive, desk lamp and other home/office devices into the NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are split between three sides of the tower and spread apart to allow easy connection of bulky transformers without blocking adjacent outlets.
USB Ports Share 6 Amps of Charging Power
Three USB-A ports, as well as one USB-C port, are available for charging your smartphone, tablet and other USB mobile devices. They share 6A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
An on/off switch allows you easy one-touch control over all connected equipment. The green LED confirms at a glance that your plugged-in devices are protected.
Versatile Tower Design Gives You Plenty of Options for Installation and Use
The TLP606UCTOWER fits easily into your home or office workspace, conference table or classroom, providing power and USB charging at your fingertips. The braided eight-foot power cord and space-saving right-angle NEMA 5-15P plug allows connection in tight spaces, such as behind furniture.
Typical Applications
- Ensure critical devices, such as laptops and tablets, stay fully powered and charged during important conferences and meetings
- Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
- Safeguard valuable data against damage stemming from unexpected surges
- Charge a smartphone and tablet via USB without taking up available AC outlets
Package Includes
- TLP606UCTOWER 6-Outlet Surge Protector Tower, Black
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332260307 |
Device Compatibility | Phone; Tablet |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 8 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | Yes |
Transformer Accommodation | Yes |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Yes |
CHARGING
Number of Charging Ports | 4 |
Charging Ports / Amps | (3) 3.1A; (1) 3A |
Charging Method | USB |
Charging Port Type | (3) USB A (FEMALE); (1) USB C (FEMALE) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1800 |
AC Suppression Response Time | < 1ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | L-N, L-G, N-G 800,800,800 |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587/ANSI C62.41 |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Color | Black; Gray |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black and Gray Braided |
Housing Color | Black |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Plastic |
Receptacle Color | Gray |
Unit Dimensions (hwd / in.) | 7.8 x 5.9 x 4 |
Unit Weight (lbs.) | 2.3 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | CAN/CSA-22.2 No. 269.3:2007(3rd Ed.);CAN/CSA-C22.2 No.308-14 |
Approvals | RoHS |
UL1449 3rd Edition (AC Suppression) | UL1449:2014 (4thEd) R8.18 |
UL1363 (Power Tap) | UL1363:2018 5th Edition |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.