Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3-Outlet Spherical Surge Protector, 4 USB Charging Ports (4.8A Shared), 6-ft. (1.83 m) Cord, 5-15P Plug, 540 Joules, Black


Portable ball-shaped surge protector with USB charging safeguards your electronics against dangerous surges, spikes and line noise.

  • 3 NEMA 5-15R outlets for powering a laptop, smartphone or other electronic devices
  • 540 joules protect your valuable electronics against dangerous surges and spikes
  • 4 USB ports share 4.8A for fast charging of phones, tablets and other mobile devices
  • Ball-shaped design takes up little room on your desk and easily packs away for travel

View Full Product Details

Tripp Lite Part Number

TLP36USB

$34.51 Avg. Price
Tripp Lite Product Advisor
Have a Question?
Contact Us

Features

Sphere-Shaped 3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home or office workstation or travel use, this Protect It!® three-outlet power ball features a surge suppression rating of 540 joules to defend your sensitive electronic components against even the strongest power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP36USB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). 

3 NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your laptop, external hard drive, desk lamp or other home/office devices into the NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. The outlets are located on different sides to allow easy connection of bulky transformers.

4 USB Ports Share 4.8 Amps of Charging Power
USB-A ports are available for charging your smartphone, tablet and other USB mobile devices. They share 4.8A for charging multiple devices at the same time.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This surge protector filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. Safety shutters on unused outlets help prevent electrical shock. A green LED confirms your connected equipment is protected. Mounting slots allow installation on any flat surface.

Ball-Shaped Design Gives You Plenty of Options for Installation and Use
Less than four inches in diameter, the spherical TLP36USB fits easily into your home or office workspace, providing power and USB charging at your fingertips. Its compact design also makes the surge protector ideal for travel, fitting easily into your backpack, laptop bag or suitcase for use in hotels, conference rooms and cruise ships. 

Typical Applications

  • Protect a laptop, external hard drive or other valuable electronics against AC power surges and spikes
  • Filter potentially damaging line noise to improve connected equipment’s performance and lifespan
  • Safeguard valuable data against damage stemming from unexpected surges
  • Charge a smartphone and tablet without taking up available AC outlets

Package Includes

  • TLP36USB 3-Outlet Surge Protector Ball, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332260253
Device CompatibilityPhone; Tablet
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(3) 5-15R
Circuit Breaker (amps)15
Transformer AccommodationNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED Details1 Green LED - Protection
CHARGING
Number of Charging Ports4
Total Charging Watts24
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(4) 4.8A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  540
AC Suppression Response Time  < 1ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating500
EMI / RFI Filtering  Yes
ImmunityConforms to IEE 587/ANSI C62.41
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack; Gray
Mounting Holes or SlotsNo
Receptacle ColorBlack
Unit Dimensions (hwd / in.)3.59 x 3.56 x 3.32
Unit Weight (lbs.)1.18
Input Cord ColorBlack
FEATURES & SPECIFICATIONS
GaN Technology  No
STANDARDS & COMPLIANCE
United States

Safety US - UL1363:2018(5th Ed); UL1449:2014(4th ED) R7.17

ApprovalsRoHS
UL1449 3rd Edition (AC Suppression)UL1449
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$10,000 Ultimate Lifetime Insurance 

Questions & Answers

More Q&As may be available on the TLP36USB model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.