USB-C Cable (M/M) - USB 3.1, Gen 2 (10 Gbps), 5A Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
- Certified by USB-IF to ensure highest-grade construction and performance
- Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Provides 5A (100W) power output for charging, syncing and powering mobile devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- 3-year limited warranty
Features
Typical Applications
- Charge and sync a USB-C or Thunderbolt 3 mobile device from a USB-C wall charger up to 3 ft. away
- Transfer data between an external hard drive or flash drive and your laptop or computer
- Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Package Includes
- U420-C03-G2-5A USB-C to USB-C Cable, USB-IF, M/M, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332214997 |
Technology | USB; USB 3.1 (Gen 2) |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | 5.2 mm |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 2 (up to 10 Gbps) |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH, USB-IF |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
USB Adapters
Model Number | Description | |
---|---|---|
![]() |
U436-06N-G-C | USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White |
![]() |
U444-06N-H4-C | USB-C to HDMI Adapter with PD Charging, HDCP, White |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U442-DOCK1 | USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 100W PD Charging |
![]() |
U442-DOCK10-S | USB-C Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub Ports, Memory Card, 60W PD Charging |
![]() |
U460-003-3AG-C | 3-Port USB-C Hub with LAN Port and Power Delivery, USB-C to 3x USB-A Ports and Gbe, USB 3.0, White |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.