Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black
- Thunderbolt 3 cable is compatible with all USB-C and Thunderbolt 3 devices
- Supports Thunderbolt 3 speeds up to 20 Gbps—2x faster than USB 3.1 Gen 2
- Provides 5A (100W) power output for charging and powering large-capacity mobile devices
- Reversible Thunderbolt 3 plugs connect in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
MTB3-02M-5A-B
Have a Question?
Features
Typical Applications
- Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
- Bridge two Thunderbolt 3-enabled notebooks for migrating data or setting up a peer-to-peer network
- Stream 4K video from your MacBook or Chromebook to a monitor or television with a DisplayPort input
- Connect a DisplayPort monitor or laptop to an external GPU box for playing graphics-intensive 4K video games
Package Includes
- MTB3-02M-5A-B Thunderbolt 3 Cable, M/M, 2 m, Black
Specifications
OVERVIEW
UPC Code | 037332242037 |
Technology | Thunderbolt; USB 3.1 (Gen 2) |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 60 Hz |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 2.0 |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | +/- 4.8 mm |
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 78.74 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122F (0 to 50C) |
Storage Temperature Range | -4 to 185F (-20 to 85C) |
Relative Humidity | 25% ~ 85% RH |
Power Consumption (Watts) | Under 20 mW |
Power Provided to Connected Device(s) | 5A (100W) Power Delivery |
CONNECTIONS
Side A - Connector 1 | (1) USB C (MALE) |
Side B - Connector 1 | (1) USB C (MALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
SPECIAL FEATURES
Data Transfer Rate | 20 Gbps |
High Voltage | No |
Locking Plug | No |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH, CE, FCC and UL |
WARRANTY
Product Warranty Period (International) | 3-year limited warranty |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.