Right-Angle USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
- Syncs and charges your iPhone, iPad or iPod device quickly and easily
- Connects to USB-A port on computer or wall charger
- Angled Lightning connector is ideal for tight spaces
- MFi-certified for use with iPhone, iPad and iPod devices
- Reversible Lightning connector plugs into your Apple device in either direction
- 2-year limited warranty
M100-003-LRA-WH
Have a Question?
Features
Typical Applications
- Charge and sync your Apple iPhone, iPad or iPod using the USB-A port on your computer or a wall charger up to 3 ft. away
- Transfer photos and other important files between an external hard drive and your Apple device
Package Includes
- M100-003-LRA-WH Right-Angle Lightning Cable, USB Type-A to Lightning, White, 3 ft.
Specifications
OVERVIEW
UPC Code | 037332213921 |
Technology | Lightning; USB; USB 2.0 (High Speed) |
PHYSICAL
Color | White |
Cable Outer Diameter (OD) | 2.8mm |
Cable Jacket Material | PVC |
Wire Gauge (AWG) | 30/24 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 0.91 x 4.57 x 2.36 |
Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 12W (5V/2.4A) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) - RIGHT ANGLE |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | RoHS, CA65, REACH, MFi |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W |
![]() |
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
![]() |
U280-004-WS3C1 | 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports |
![]() |
U280-C02-S-QC3 | Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.