Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


M100-003-BK

USB Sync / Charge Cable with Lightning Connector - Black , 3 ft. (1M)

3
 
VW-1
2.8mm
Black
PVC
0.91 x 4.57 x 2.36
0.05
Box
24 Power Pair / 30 Data Pair
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
M100-006-BK

USB Sync / Charge Cable with Lightning Connector - Black, 6 ft. (1.8M)

6
 
VW-1
3.2mm
Black
PVC
5.30 x 1.00 x 2.60
0.10
Box
21 Power Pair / 28 Data Pair
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
M100-010-BK

USB Sync/Charge Cable with Lightning Connector, Black, 10 ft. (3 m)

10
 
VW-1
3.7mm
Black
PVC
5.70 x 1.30 x 2.80
0.30
Box
19 Power Pair / 25 Data Pair
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
M100-10N-BK

USB Sync / Charge Cable with Lightning Connector - Black, 10-in.

0.8
10
VW-1
2.8mm
Black
PVC
5.20 x 2.50 x 2.50
0.05
Box
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
 
2-year limited warranty
M100-10N-BK-10

USB Sync / Charge Cable with Lightning Connector - Black, 10 Piece Bulk Pack, 10-in.

0.8
10
VW-1
2.8mm
Black
PVC
1.25 x 2.80 x 5.25
0.26
Box
24 Power Pair / 30 Data Pair
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
M100-003-HD

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 3 ft. (0.9 m)

3
36
VW-1
3.6mm
Black; White
PU, Nylon
0.91 x 4.57 x 2.36
0.05
Box
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to RoHS, CA65, REACH; MFI-Certified
2-year limited warranty
M100-006-HD

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 6 ft. (1.8 m)

6
72
VW-1
4.2mm
Black; White
PU, Nylon
0.91 x 2.40 x 5.40
0.30
Box
 
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
USB 2.0 (up to 480 Mbps)
Lightning; USB
Tested to RoHS, CA65, REACH; MFI-Certified
2-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.