Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


M100-003-BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
2
No
12
PVC
Black
Black
PVC
VW-1
2.8mm
30/24
3
36
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
 
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
RoHS, CA65, REACH, MFi
2-year limited warranty
M100-10N-BK

USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 10 in. (0.3m)

More Info
Check Prices
Lightning; USB; USB 2.0 (High Speed)
2
No
12
PVC
Black
Black
PVC
VW-1
2.8mm
30/24
0.8
10
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
12W (5V/2.4A)
 
USB A (MALE)
LIGHTNING (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
RoHS, CA65, REACH, MFi
2-year limited warranty
M110-003-WH

USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m)

More Info
Check Prices
USB; USB 2.0 (High Speed)
2
No
10.5
PVC
White
White
PVC
VW-1
2.8mm
 
3
 
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
10.5W (5V/2.1A)
0% to 90% RH, Non-Condensing
USB A (MALE)
30 PIN APPLE (MALE)
Nickel
Gold
480 Mbps
USB 2.0 (up to 480 Mbps)
No
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
M110-10N-BK

USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10 in. (.24 m)

More Info
 
 
 
 
PVC
Black
 
 
VW-1
2.8mm
 
0.8
10
Box
-4 to 140 F (-20 to 60 C)
-4 to 176 F (-20 to 80 C)
 
 
 
0% to 90% RH, Non-Condensing
USB A (MALE)
30 PIN APPLE (MALE)
Nickel
Gold
 
USB 2.0 (up to 480 Mbps)
 
Tested to MFI, CA65, RoHS, REACH
2-year limited warranty
U326-003

USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m)

More Info
Check Prices
 
 
 
 
PVC
Blue
Blue
 
VW-1
5.5MM
 
3
36
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
 
 
 
10% to 85%, Non-Condensing
USB 3.0 A (MALE)
USB 3.0 MICRO-B (MALE)
Nickel
Gold
 
USB 3.0 (up to 5 Gbps)
 
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
U420-003

USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

More Info
Check Prices
 
 
 
 
PVC
Black
Black
 
VW-1
4.5MM
 
3
36
 
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
 
 
 
10% to 85%, Non-Condensing
USB C (MALE)
USB C (MALE)
Nickel
Gold
 
USB 3.1 Gen 1 (up to 5 Gbps)
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
UR050-001-24G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)

More Info
Check Prices
USB 2.0 (High Speed)
 
 
 
 
Black
Black
 
 
 
28/24
1
 
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
 
 
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
 
 
 
Lifetime limited warranty
UR050-003-24G

Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m)

More Info
USB 2.0 (High Speed)
 
 
 
 
Black
 
 
 
 
28/24
3
 
 
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
 
 
 
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
 
 
 
Lifetime limited warranty
UR05C-003-RB

Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

More Info
Check Prices
USB 2.0 (High Speed)
 
 
 
 
Black
Black
 
 
 
 
3
 
 
 
 
 
 
 
 
REVERSIBLE USB A (MALE)
MICRO-USB B (MALE)
 
 
 
 
 
 
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.