Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA N050-012

12-Port Wall-Mount Cat5e Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Wall Mount
Technology
Cat5/5e
CONNECTIONS
Number of Ports
12
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.330 x 10.000 x 1.900
Panel Style
Punchdown
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
TAA N050-P12

Cat5e Wall-Mount 12-Port Patch Panel - PoE+ Compliant, 110/Krone, 568A/B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Wall Mount
Technology
Cat5/5e
CONNECTIONS
Number of Ports
12
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
PoE Power Budget (Watts)
90
PHYSICAL
Unit Dimensions (hwd / in.)
2.240 x 10.040 x 1.880
Panel Style
Punchdown
Color
Black
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
Product Certifications
UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
 
 
TAA N052-012

12-Port 1U Rack-Mount Cat5e 110 Patch Panel, 568B, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e
CONNECTIONS
Number of Ports
12
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
PHYSICAL
 
Panel Style
Punchdown
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
N062-012-KJ

12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
CONNECTIONS
Number of Ports
12
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
 
 
PHYSICAL
 
Panel Style
Blank
Color
Black
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.