Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N062-024-KJ-SH

24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
 
CONNECTIONS
Number of Ports
24
Side A - Connector 1
KEYSTONE JACK CUTOUT
Side B - Connector 1
KEYSTONE JACK CUTOUT
 
 
 
 
 
 
PHYSICAL
Color
Black
Panel Style
Blank
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
Warranty Details
LIFETIME LIMITED
INPUT
 
 
ENVIRONMENTAL
 
 
 
COMMUNICATIONS
 
 
 
TAA N233-SHC8-1

Cat8 STP Class 1 Field-Termination Plug, 568A/568B, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Plug
Technology
Cat8
Host Connector
110 IDC
CONNECTIONS
 
Side A - Connector 1
110 IDC
Side B - Connector 1
RJ45 (MALE)
PoE Capability
100W (802.3bt)
PoE Power Budget (Watts)
100
Contact Plating
Gold
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Ethernet Interface
25GBASE-T, 40GBASE-T (Up to 30 Meters)
Wiring Configuration
EIA/TIA 568A; EIA/TIA 568B
PHYSICAL
Color
Silver
 
Cable Shielding
STP
Cable Outer Diameter (OD)
6-9mm
Wire Gauge (AWG)
22-27 AWG (reusable up to 5 times only for 27AWG)
Housing Color
Silver
Termination Type
110-type; Punchdown
Unit Dimensions (hwd / in.)
0.595 x 2.350 x 0.595
Housing
RJ45 Plug Cover = ABS; RJ45 Plug Housing = Zinc-alloy; RJ45 Plug Latch = POM; IDC Housing = PC FR; IDC Housing Cover = PC FR; IDC Terminals = Phosphor bronze, Tin plated; Grounding Plate = SUS304
FEATURES & SPECIFICATIONS
 
IP20 Rated
Yes
Network Speed Support
25 Gbps; 40 Gbps
DC Current Rating
1.5A
Cable Compatibility
Cat8 (STP)
Ethernet Support
Yes
Recommended Category Cable
Cat8 (STP)
Tools Necessary
No
Keystone Jacks
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); RoHS; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
 
INPUT
Plug Type
IDC Terminal
Input Current
1.5A
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH
COMMUNICATIONS
Network Compatibility
10 Gbps; 25 Gbps; 40 Gbps
Network Speed Details
Supports 10GBASE-T (10G Ethernet), 25GBASE-T (25G Ethernet) and 40GBASE-T (40G Ethernet) up to 30 Meters (98.4 ft.)
IEEE Standards Supported
802.3bt

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.