Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N200P003BLIND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 3 ft.

More Info
Check Prices
3
36
91.4
CMR-LP
CMR
6.5 +/- 0.3mm
UTP
Blue
Yes
CMR-LP, PVC, ABS
No
Solid
14 to 140°F (-10 to 60°C)
-4 to 158°F (-20 to 70°C)
0% to 90% RH
100W (71W at device end)
1Gbps
RJ45 (MALE)
RJ45 (MALE)
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Gold
No
Cat6; PoE
Yes
Tested to RoHS, REACH, IP68
IP68
Lifetime limited warranty
N200P010BLIND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 10 ft.

More Info
Check Prices
10
120
304.8
CMR-LP
CMR
6.5 +/- 0.3mm
UTP
Blue
Yes
CMR-LP, PVC, ABS
No
Solid
14 to 140°F (-10 to 60°C)
-4 to 158°F (-20 to 70°C)
0% to 90% RH
100W (71W at device end)
1Gbps
RJ45 (MALE)
RJ45 (MALE)
15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Gold
No
Cat6; PoE
Yes
Certified to RoHS, REACH, IP68
IP68
Lifetime limited warranty
N200P016BLIND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 16 ft.

More Info
Check Prices
16
192
487.68
CMR-LP
CMR
6.5 +/- 0.3mm
UTP
Blue
Yes
CMR-LP, PVC, ABS
No
Solid
14 to 140°F (-10 to 60°C)
-4 to 158°F (-20 to 70°C)
0% to 90% RH
100W (71W at device end)
1Gbps
RJ45 (MALE)
RJ45 (MALE)
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Gold
No
Cat6; PoE
Yes
Tested to RoHS, REACH, IP68
IP68
Lifetime limited warranty
N200P023BLIND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 23 ft.

More Info
Check Prices
23
276
701.45
CMR-LP
CMR
6.5 +/- 0.3mm
UTP
Blue
Yes
CMR-LP, PVC, ABS
No
Solid
14 to 140°F (-10 to 60°C)
-4 to 158°F (-20 to 70°C)
0% to 90% RH
100W (71W at device end)
1Gbps
RJ45 (MALE)
RJ45 (MALE)
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Gold
No
Cat6; PoE
Yes
Tested to RoHS, REACH, IP68
IP68
Lifetime limited warranty
N200P050BLIND

Industrial Cat6 UTP Ethernet Cable (RJ45 M/M), 100W PoE, CMR-LP, IP68, Blue, 50 ft.

More Info
Check Prices
50
600
1524
CMR-LP
CMR
6.5 +/- 0.3mm
UTP
Blue
Yes
CMR-LP, PVC, ABS
No
Solid
14 to 140°F (-10 to 60°C)
-4 to 158°F (-20 to 70°C)
0% to 90% RH
100W (71W at device end)
1Gbps
RJ45 (MALE)
RJ45 (MALE)
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Gold
No
Cat6; PoE
Yes
Tested to RoHS, REACH, IP68
IP68
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.