Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


N22401KWHLP5

Cat6 Ethernet Cable, CMP-LP 0.5A Plenum, 100W High-Power PoE & PoE++, Solid 23 AWG, White, 1000 ft.

1000
12000
30480
CMP-LP5
CMP; PVC
0.205"
UTP
White
PVC
8
23
Solid
-4 ~ 167F (-20 ~ 75C)
32 ~ 140 (0 ~ 60C)
N/A
1Gbps
802.3ab; 802.3af; 802.3at; 802.3bt
BARE WIRE
BARE WIRE
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Type 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
Cat6; PoE
Tested to RoHS, REACH, UL
Lifetime limited warranty
New N22401KGYLP5

Cat6 Ethernet Cable, CMP-LP 0.5A Plenum, 100W High-Power PoE & PoE++, Solid 23 AWG, Gray, 1000 ft.

1000
12000
30480
CMP-LP5
CMP; PVC
0.205"
UTP
Gray
PVC
8
23
Solid
-4 ~ 167F (-20 ~ 75C)
32 ~ 140 (0 ~ 60C)
N/A
1Gbps
802.3ab; 802.3af; 802.3at; 802.3bt
BARE WIRE
BARE WIRE
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Type 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
Cat6; PoE
Tested to RoHS, REACH, UL
Lifetime limited warranty
New N22401KBLLP5

Cat6 Ethernet Cable, CMP-LP 0.5A Plenum, 100W High-Power PoE & PoE++, Solid 23 AWG, Blue, 1000 ft.

1000
12000
30480
CMP-LP5
CMP; PVC
0.205"
UTP
Blue
PVC
8
23
Solid
-4 ~ 167F (-20 ~ 75C)
32 ~ 140F (0 ~ 60C)
N/A
1Gbps
802.3ab; 802.3af; 802.3at; 802.3bt
BARE WIRE
BARE WIRE
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
100
Type 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
Cat6; PoE
Tested to RoHS, REACH, UL
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.