Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA N235-001-SH-6A

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Coupler
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
 
 
PHYSICAL
Color
Silver
Connector Color
Silver
Unit Dimensions (hwd / in.)
5.000 x 4.000 x 0.500
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
TAA N238-001-SH-TF

Keystone Jack Cat6a/Cat6/Cat5e, RJ45, Shielded, Dust Cap - Toolless, PoE/PoE+ Compliant, TAA

More Info
Check Prices
OVERVIEW
Product Type
RJ45 Keystone Jack
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
110 IDC
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Number of Ports
1
 
PHYSICAL
Color
Silver; White
Connector Color
Silver; White
Unit Dimensions (hwd / in.)
0.760 x 0.860 x 1.350
Housing Color
White; Gray
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Relative Humidity
10% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
N252A-024-HUSHK

Cat6a 24-Port High-Density Shielded Patch Panel - Dual IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
KRONE IDC
 
Number of Ports
24
 
PHYSICAL
 
 
 
 
Rack Height
0.5U
Panel Style
Punchdown
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
Network Speed Details
Rated for 10GbE
TAA N254-048-SH-6A

48-Port 1U Rack-Mount STP Shielded Cat6a Feedthrough Patch Panel, RJ45 Ethernet, TAA

More Info
Check Prices
OVERVIEW
Product Type
Rackmount
Technology
Cat6a
CONNECTIONS
Side A - Connector 1
RJ45 (FEMALE)
Side B - Connector 1
RJ45 (FEMALE)
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Number of Ports
48
PoE Power Budget (Watts)
30
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
1.700 x 19.000 x 1.250
 
 
Panel Style
Feed-Through
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.