Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N252024HUSHK

Cat5e/Cat6 24-Port Patch Panel - Shielded, Krone IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount, TAA

More Info
Check Prices
 
0.5U
24
RJ45 (FEMALE)
KRONE IDC
 
 
Cat5/5e; Cat6
Lifetime limited warranty
 
Rated for 5GbE
 
N254024

24-Port 1U Rack-Mount Cat6/Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

More Info
Check Prices
Black
 
24
RJ45 (FEMALE)
RJ45 (FEMALE)
30
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Cat5/5e; Cat6
Lifetime limited warranty
 
 
RoHS
N250024LP

24-Port Cat6/Cat5 Low Profile Feed-Through Patch Panel, 1U Rack-Mount/Wall-Mount, TAA

More Info
Check Prices
Black
 
24
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
Cat5/5e; Cat6
Lifetime limited warranty
 
 
 
N252048SHK

Cat5e/Cat6 48-Port Patch Panel - Shielded, Krone IDC, 568A/B, RJ45 Ethernet, 1U Rack-Mount, TAA

More Info
Check Prices
Silver
1U
48
RJ45 (FEMALE)
KRONE IDC
 
 
Cat5/5e; Cat6
Lifetime limited warranty
 
Rated for 5GbE
 
N252A024HUSHK

Cat6a 24-Port High-Density Patch Panel - Shielded, Dual IDC, 568A/B, RJ45 Ethernet, 0.5U Rack-Mount

More Info
Check Prices
 
0.5U
24
RJ45 (FEMALE)
KRONE IDC
 
 
Cat6a
Lifetime limited warranty
 
Rated for 10GbE
 
N254024OF

24-Port 1U Rack-Mount Cat5e/6 Offset Feed-Through Patch Panel with Cable Management Bar, RJ45 Ethernet, TAA

More Info
Check Prices
Black
 
24
RJ45 (FEMALE)
RJ45 (FEMALE)
30
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Cat5/5e; Cat6
Lifetime limited warranty
 
 
RoHS
N254024SH

24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA

More Info
Check Prices
Black
 
24
RJ45 (FEMALE)
RJ45 (FEMALE)
30
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
Cat5/5e; Cat6
Lifetime limited warranty
 
 
 
N254024SHD

24-Port 1U Rack-Mount STP Shielded Cat5e/6 Feedthrough Patch Panel with 90-Degree Down-Angle Ports, RJ45 Ethernet, TAA

More Info
Check Prices
Black
 
24
RJ45 (FEMALE)
RJ45 (FEMALE)
 
 
Cat5/5e; Cat6
Lifetime limited warranty
LIFETIME LIMITED WARRANTY
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.