Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


N2610066FFBL

Cat6a 10G Certified Pre-Terminated Copper Trunk Assembly (6x RJ45 F/F), Blue, 6 ft. (1.83 m)

More Info
Check Prices
Cat6a
6
72
182.9
CMR
UTP
Blue
No
Solid
 
 
 
 
 
10Gbps
(6) RJ45 (FEMALE)
(6) RJ45 (FEMALE)
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
N2610106MFBL

Cat6a 10G Certified Pre-Terminated Copper Trunk Assembly (6x RJ45 M/F), Blue, 10 ft. (3.05 m)

More Info
Check Prices
Cat6a
10
120
304.8
CMR
UTP
Blue
No
Solid
 
 
 
 
 
10Gbps
(6) RJ45 (MALE)
(6) RJ45 (FEMALE)
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
N2610156FFBL

Cat6a 10G Certified Pre-Terminated Copper Trunk Assembly (6x RJ45 F/F), Blue, 15 ft. (4.57 m)

More Info
Check Prices
Cat6a
15
180
457.2
CMR
UTP
Blue
No
Solid
 
 
 
 
 
10Gbps
(6) RJ45 (FEMALE)
(6) RJ45 (FEMALE)
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
N2610066MFBL

Cat6a 10G Certified Pre-Terminated Copper Trunk Assembly (6x RJ45 M/F), Blue, 6 ft. (1.83 m)

More Info
Check Prices
Cat6a
6
72
182.9
CMR
UTP
Blue
No
Solid
 
 
 
 
 
10Gbps
(6) RJ45 (MALE)
(6) RJ45 (FEMALE)
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
N2610106MMBL

Cat6a 10G Certified Pre-Terminated Copper Trunk Assembly (6x RJ45 M/M), Blue, 10 ft. (3.05 m)

More Info
Check Prices
Cat6a
10
120
304.8
CMR
UTP
Blue
No
Solid
 
 
 
 
 
10Gbps
(6) RJ45 (MALE)
(6) RJ45 (MALE)
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
N2610156MFBL

Cat6a 10G Certified Pre-Terminated Copper Trunk Assembly (6x RJ45 M/F), Blue, 15 ft. (4.57 m)

More Info
Check Prices
Cat6a
15
180
457.2
CMR
UTP
Blue
No
Solid
 
 
 
 
 
10Gbps
(6) RJ45 (MALE)
(6) RJ45 (FEMALE)
 
RoHS Compliant
Lifetime limited warranty
 
 
 
 
New N261UR10BL

Cat6a 10G Certified Molded Ultra-Slim UTP Ethernet Cable (RJ45 M/M), Blue, 10 ft. (3.05 m)

More Info
Check Prices
Cat6a
10
120
 
 
UTP
Blue
No
Stranded
PVC
2.8mm
No
PVC
32
10Gbps
RJ45 (MALE)
RJ45 (MALE)
Gold
RoHS and REACH
Lifetime limited warranty
14 to 104 F (-10 to 40 C)
5 to 122 F (-15 to 50 C)
0% TO 90% RH, NON-CONDENSING
0% TO 90% RH, NON-CONDENSING
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.