Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N204-015-BL-DN

Down-Angle Cat6 Gigabit Molded UTP Ethernet Cable (RJ45 Right-Angle Down M to RJ45 M), Blue, 15 ft. (4.57 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6
CONNECTIONS
PoE Capability
30W (802.3at)
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE) - DOWN ANGLE
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
Yes
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.0 mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
15
Cable Length (in.)
180
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3an; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N204-015-BL-UP

Up-Angle Cat6 Gigabit Molded UTP Ethernet Cable (RJ45 Right-Angle Up M to RJ45 M), Blue, 15 ft. (4.57 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6
CONNECTIONS
PoE Capability
30W (802.3at)
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE) - UP ANGLE
Crossover Wiring
No
Contact Plating
Gold
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
Yes
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
6.0 mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
24 AWG
Cable Length (ft.)
15
Cable Length (in.)
180
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3an; 802.3at
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N204-S15-BL-DN

Down-Angle Cat6 Gigabit Molded Slim UTP Ethernet Cable (RJ45 Right-Angle Down M to RJ45 M), Blue, 15 ft. (4.57 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6
CONNECTIONS
 
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE) - DOWN ANGLE
Crossover Wiring
No
Contact Plating
Gold
 
Connector Type
Molded
Wiring Configuration
EIA/TIA 568B
Angled Connector
Yes
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CM
Cable Shielding
UTP
Cable Outer Diameter (OD)
4.0 mm
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
28 AWG
Cable Length (ft.)
15
Cable Length (in.)
180
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3an
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; IEEE 802.3an 10GBase-T; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N261-015-6MF-BL

Cat6a 10G Certified Pre-Terminated Copper Trunk Assembly (6x RJ45 M/F), Blue, 15 ft. (4.57 m)

More Info
OVERVIEW
Technology
Cat6a
CONNECTIONS
PoE Capability
15.4W (802.3af); 30W (802.3at)
Side A - Connector 1
(6) RJ45 (MALE)
Side B - Connector 1
(6) RJ45 (FEMALE)
 
 
 
 
 
Angled Connector
No
PHYSICAL
Cable Jacket Color
Blue
 
Cable Jacket Rating
CMR
Cable Shielding
UTP
Cable Outer Diameter (OD)
7.8 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
15
Cable Length (in.)
180
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
 
COMMUNICATIONS
 
 
Network Compatibility
10 Gbps
 
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
STANDARDS & COMPLIANCE
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.