Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N28610GSRS

Cisco-Compatible SFP-10G-SR-S SFP+ Transceiver - 10GBase-SR, DDM, Multimode LC, 850 nm, 300M (984.25 ft.)

More Info
Check Prices
Multimode
Silver
0.49 x 2.3 x 0.55
0.064
23 to 185°F (-5 to 85°C)
-40 to 185°F (-40 to 85°C)
5% to 85% RH, Non-Condensing
 
SFP+ (MALE)
LC DUPLEX (FEMALE)
No
850nm
Cisco
LC
300 m
Multimode
Yes
10Gbps
3-year limited warranty
N28610GSRMDLC

Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M

More Info
Check Prices
SFP+/QSPP+/QSFP28
 
0.33 x 0.52 x 2.24
0.05
 
-40F to 185F
5 to 95% RH, Non-Condensing
32F - 158F
SFP+ (MALE)
LC DUPLEX (FEMALE)
 
 
Cisco
 
300 m
 
 
10Gbps
3-year limited warranty
N28610GLRM

Cisco-Compatible SFP-10G-LRM SFP+ Transceiver - 10GBase-LRM, DDM, Multimode LC, 1310 nm, 220 m (721 ft.)

More Info
Check Prices
Multimode
Silver
0.49 x 2.3 x 0.55
0.064
23 to 185°F (-5 to 85°C)
-40 to 185°F (-40 to 85°C)
5% to 85% RH, Non-Condensing
 
SFP+ (MALE)
LC DUPLEX (FEMALE)
No
1310nm
Cisco
LC
220 m
Multimode
Yes
10Gbps
3-year limited warranty
N28610GLRS

Cisco-Compatible SFP-10G-LR-S SFP+ Transceiver - 10GBase-LR, DDM, Singlemode LC, 1310 nm, 10 km (6.1 mi.)

More Info
Check Prices
SFP+/QSPP+/QSFP28; Singlemode
Silver
0.49 x 2.3 x 0.55
0.064
32 to 158 °F (0 to 70 °C)
-40 to 185°F (-40 to 85°C)
5% to 85% RH, Non-Condensing
 
SFP+ (MALE)
LC DUPLEX (FEMALE)
No
1310nm
Cisco
LC
10 km
Singlemode
Yes
10Gbps
3-year limited warranty
N28610GLRSLC

Cisco-Compatible SFP-10G-LR SFP Transceiver, 10GBase-LR, DDM, Singlemode LC , 1310 nm, 10 km

More Info
Check Prices
SFP+/QSPP+/QSFP28
 
0.33 x 0.52 x 2.24
0.05
 
-40 to 185 F (-40 to 85 C)
10 to 85% RH, Non-Condensing
32 to 158 F (0 to 70 C)
SFP+ (MALE)
LC DUPLEX (FEMALE)
 
 
Cisco
 
10 km
 
 
10Gbps
3-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.