Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


N39245M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 45M (147.63 ft.)

More Info
Check Prices
125 micron
8.3 micron
8
MTP/MPO; Singlemode
 
 
 
147.6
1771.7
Yellow
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Yes
Lifetime limited warranty
N85845M3X8MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 45M (147.63 ft.)

More Info
Check Prices
125 micron
50 micron
8
Multimode; MTP/MPO
1.0dB/Km
3.0dB/Km
OM4
147.6
1771.7
Magenta
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Yes
Lifetime limited warranty
N39211M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 11M (36.08 ft.)

More Info
Check Prices
125 micron
8.3 micron
8
MTP/MPO; Singlemode
 
 
 
36.1
433.1
Yellow
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Yes
Lifetime limited warranty
N39215M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 15M (49.21 ft.)

More Info
Check Prices
125 micron
8.3 micron
8
MTP/MPO; Singlemode
 
 
 
49.2
590.6
Yellow
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Yes
Lifetime limited warranty
N39223M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 23M (75.45 ft.)

More Info
Check Prices
125 micron
8.3 micron
8
MTP/MPO; Singlemode
 
 
 
75.5
905.5
Yellow
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Yes
Lifetime limited warranty
N39230M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 30M (98.42 ft.)

More Info
Check Prices
125 micron
8.3 micron
8
MTP/MPO; Singlemode
 
 
 
98.4
1181.1
Yellow
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Yes
Lifetime limited warranty
N39238M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 38M (124.67 ft.)

More Info
Check Prices
125 micron
8.3 micron
8
MTP/MPO; Singlemode
 
 
 
124.7
1496.1
Yellow
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Yes
Lifetime limited warranty
N39261M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 61M (200.13 ft.)

More Info
Check Prices
125 micron
8.3 micron
8
MTP/MPO; Singlemode
 
 
 
200.1
2401.6
Yellow
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.