Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N455-000-BL-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, Blue

More Info
Check Prices
OVERVIEW
Technology
Multimode
PHYSICAL
Color
Blue
Number of Fibers
2
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40 ~ 75C (-40 ~ 167F)
Storage Temperature Range
-40 ~ 75C (-40 ~ 167F)
Relative Humidity
0 ~ 90% RH
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
N455-000-WH-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White

More Info
Check Prices
OVERVIEW
Technology
Multimode
PHYSICAL
Color
White
Number of Fibers
2
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40 ~ 75C (-40 ~ 167F)
Storage Temperature Range
-40 ~ 75C (-40 ~ 167F)
Relative Humidity
0 ~ 90% RH
CONNECTIONS
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
N452-000

Duplex MMF / SMF Coupler (SC/SC)

More Info
Check Prices
OVERVIEW
Technology
Multimode
PHYSICAL
Color
Light Gray
Number of Fibers
2
 
 
 
ENVIRONMENTAL
 
 
 
CONNECTIONS
Side A - Connector 1
SC DUPLEX (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
STANDARDS & COMPLIANCE
 
 
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.