Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

The first 3 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N846-08N-A2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM4
PHYSICAL
Cable Jacket Color
Magenta
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
12
Cable Length (ft.)
0.7
Cable Length (in.)
8
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-4 TO 140 F (-20 TO 60 C)
Storage Temperature Range
-4 TO 140 F (-20 TO 60 C)
Operating Humidity Range
5% to 85% RH, Non-Condensing
Storage Humidity Range
35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
100 Gbps; 400 Gbps
Attenuation @ 1310NM
1.0 dB/KM
Attenuation @ 850NM
3.0 dB/KM
Insertion Loss
MTP/PC: ≤0.35dB; LC/PC: ≤0.20dB
CONNECTIONS
Side A - Connector 1
12-STRAND MTP/MPO (MALE)
Side B - Connector 1
12-STRAND MTP/MPO (FEMALE)
Endface Polish
PC
FEATURES & SPECIFICATIONS
Push/Pull Tabs
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N457-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Multimode
 
PHYSICAL
 
Clad Diameter (microns)
125
Core Diameter (microns)
50
Number of Fibers
2
Cable Length (ft.)
1
Cable Length (in.)
12
Color
Orange
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range
-4 to 140 °F (-20 to 60 °C)
 
 
COMMUNICATIONS
 
 
 
 
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
ST DUPLEX (FEMALE)
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
N457-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

More Info
Check Prices
OVERVIEW
Technology
Multimode
 
PHYSICAL
 
Clad Diameter (microns)
125
Core Diameter (microns)
62.5
Number of Fibers
2
Cable Length (ft.)
1
Cable Length (in.)
12
Color
Orange
Cable Jacket Material
LSZH
Cable Jacket Rating
OFNR
ENVIRONMENTAL
Operating Temperature Range
-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range
-4 to 140 °F (-20 to 60 °C)
 
 
COMMUNICATIONS
 
 
 
 
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
ST DUPLEX (FEMALE)
 
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
STANDARDS & COMPLIANCE
 
WARRANTY
Product Warranty Period (Worldwide)
Lifetime limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.