Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N457-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

More Info
Check Prices
Multimode
 
 
125
62.5
2
1
12
Orange
LSZH
OFNR
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
 
 
 
 
 
 
LC DUPLEX (MALE)
ST DUPLEX (FEMALE)
No
 
Lifetime limited warranty
N457-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-ST M/F) 1 ft. (0.31 m)

More Info
Check Prices
Multimode
 
 
125
50
2
1
12
Orange
LSZH
OFNR
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
 
 
 
 
 
 
LC DUPLEX (MALE)
ST DUPLEX (FEMALE)
No
RoHS
Lifetime limited warranty
N458-001-50

Duplex Multimode 50/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
Multimode
 
 
125
50
2
1
12
Orange
LSZH
OFNR
 
 
 
 
 
 
 
 
LC DUPLEX (MALE)
SC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
N458-001-62

Duplex Multimode 62.5/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
Multimode
 
 
125
62.5
2
1
12
Orange
 
 
 
 
 
 
 
 
 
 
LC DUPLEX (MALE)
SC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
N458-001-9

Duplex Singlemode 9/125 Fiber Adapter (LC-SC M/F) 1 ft. (0.31 m)

More Info
Check Prices
Singlemode
 
 
125
9
2
1
12
Yellow
 
 
 
 
 
 
 
 
 
 
LC DUPLEX (MALE)
SC DUPLEX (FEMALE)
No
 
Lifetime limited warranty
N846-08N-A2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity A to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.

More Info
Check Prices
Multimode
OM4
Magenta
125
50
12
0.7
8
 
 
 
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps
1.0 dB/KM
3.0 dB/KM
MTP/PC: ≤0.35dB; LC/PC: ≤0.20dB
12-STRAND MTP/MPO (MALE)
12-STRAND MTP/MPO (FEMALE)
Yes
RoHS, REACH
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.