Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


N48K42M8L168B

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 42 MTP QSFP to 168 LC Duplex OM4 50/125 Multimode Ports, 2U

More Info
Check Prices
MTP/MPO; Multimode
OM4
Black
MTP (FEMALE)
LC DUPLEX (FEMALE)
Yes
Yes
ROHS
Lifetime limited warranty
N48K15M8L60B

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex OM4 50/125 Multimode Ports, 1U

More Info
Check Prices
MTP/MPO; Multimode
OM4
Black
MTP (FEMALE)
LC DUPLEX (FEMALE)
Yes
Yes
ROHS
Lifetime limited warranty
N48K15M8L60SB

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 15 MTP QSFP to 60 LC Duplex 8.3/125 Singlemode Ports, 1U

More Info
Check Prices
MTP/MPO; Singlemode
 
Black
MTP (FEMALE)
LC DUPLEX (FEMALE)
Yes
Yes
ROHS
Lifetime limited warranty
N48K42M8L168SB

40/100Gb Fiber Breakout Patch Panel, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, 42 MTP QSFP to 168 LC Duplex 8.3/125 Singlemode Ports, 2U

More Info
Check Prices
MTP/MPO; Singlemode
 
Black
MTP (FEMALE)
LC DUPLEX (FEMALE)
Yes
Yes
ROHS
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.