Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


N490-016-SCSC

16-Port Fiber Patch Panel, 1U (SC/SC), Multimode or Singlemode

More Info
Check Prices
OVERVIEW
Product Type
Feed-Through
Technology
Multimode
 
 
 
CONNECTIONS
Number of Ports
16
Side A - Connector 1
SC DUPLEX (FEMALE)
Side B - Connector 1
SC DUPLEX (FEMALE)
 
 
 
 
 
 
PHYSICAL
Panel Style
Pass-Through
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
Firmware / Software Docs
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N492-08D-LC

High-Density Fiber Adapter Panel (MMF/SMF), 8 LC Duplex Connectors, Black

More Info
Check Prices
OVERVIEW
Product Type
Adapter
Technology
Multimode; Singlemode
 
 
 
CONNECTIONS
Number of Ports
8
Side A - Connector 1
LC DUPLEX (FEMALE)
Side B - Connector 1
LC DUPLEX (FEMALE)
 
 
 
 
 
 
PHYSICAL
 
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
-40° to 140°F (-40° to 60°C)
 
 
 
Firmware / Software Docs
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
N492-08S-ST

High-Density Fiber Adapter Panel (MMF/SMF), 8 ST Simplex Connectors, Black

More Info
Check Prices
OVERVIEW
Product Type
Adapter
Technology
Multimode; Singlemode
 
 
 
CONNECTIONS
Number of Ports
8
Side A - Connector 1
ST (FEMALE)
Side B - Connector 1
ST (FEMALE)
 
 
 
 
 
 
PHYSICAL
 
Color
Black
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
-40° to 140°F (-40° to 60°C)
 
 
 
Firmware / Software Docs
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
New N600D-0144-6

Fiber Splice Dome Enclosure - 6 Splicing Trays, 144 Fiber Capacity, IP68 Rated

More Info
Check Prices
OVERVIEW
Product Type
Dome Closure
Technology
Multimode; Singlemode
Optical Mode
OM1; OM2; OM3; OM4; OM5; OS2; SM
Mode Type
Multimode; Singlemode
 
CONNECTIONS
Number of Ports
6
Side A - Connector 1
BARE FIBER
Side B - Connector 1
BARE FIBER
Ports Detail
  • 4 x 8-18mm cable, round
  • 2 x 8-18mm cable, oval
Cassette Capacity
6
Total Capacity
144 fibers
Number of Cassette Splicing Trays
6
Splicing Tray Dimensions (hwd/mm)
10 x 110 x 233
Cassette Splicing Tray Capacity
24 fibers
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
18.110 x 8.860 x 18.110
Material of Construction
Plastic
Number of Fibers
144
Housing Color
Black
Rackmountable
No
Unit Weight (lbs.)
5.73
Mounting Details
WALL, POLE, AERIAL
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
-49° to 149° F (-45° to 65° C)
Storage Temperature Range
-49° to 149° F (-45° to 65° C)
Operating Humidity Range
5% to 85% RH, non-condensing
Storage Humidity Range
5% to 85% RH, non-condensing
Firmware / Software Docs
Offset Ports
No
FEATURES & SPECIFICATIONS
Grounding
1 x feed-through grounding stud
Mounting Accessory Included
No
IP68 Rated
Yes
Ingress Protection (IP) Rating
IP68
Numbered Ports
No
Built-in Cable Management
No
Keystone Jacks
No
Built-in Cables
No
Color-Coded Connections
No
EIA/TIA 2/32 Spacing
No
Labeled Ports
No
Down-Angled Ports
No
Outdoor Use
Yes
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.