Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N492-WM2-BK

Wall-Mount Fiber Optic Distribution Enclosure, 2-Panel Capacity

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
Country/Region
Global
PHYSICAL
Color
Black
Total Number of Ports
0
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
ENVIRONMENTAL
Operating Temperature
-40 to 140 F (-40 to 60 C)
FEATURES & SPECIFICATIONS
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N492-WM4-BK

Wall-Mount Fiber Optic Distribution Enclosure, 4-Panel Capacity

More Info
Check Prices
OVERVIEW
Technology
Multimode; Singlemode
Country/Region
Global
PHYSICAL
Color
Black
Total Number of Ports
0
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Panel Style
Cassette Type
ENVIRONMENTAL
Operating Temperature
-40 to 140 F (-40 to 60 C)
FEATURES & SPECIFICATIONS
Antibacterial
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.