Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA NGI-U05C2POE4

5-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, -10° to 60°C, 2 GbE SFP Slots, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Industrial-Grade Switch
 
 
INPUT
Maximum Input Amps Details
Maximum of 6A
Voltage Compatibility (VDC)
24-57
Power Source
2-Pin Terminal Block
 
 
 
 
 
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
14.00
Power Consumption Detail
134w
 
 
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

4 - RJ-45F (10/100/1000Mbps) with PoE+; 1- RJ-45F (10/100/1000Mbps)

SFP Uplink Ports
2
SFP Uplink Ports Detail

2 - SFP (1000Base-X)

PoE Power Budget (Watts)
120
PoE Port Description
30W maximum per port
PoE Supported Ports
4
Network Switch Ports
(5) 10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving, 5- SFP (Green): for data transmitting/receiving
 
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Form Factors Supported
DIN-Rail Mountable
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
1.90
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
14 Gbps
Switching Capacity Details
1 Gbps per port with full duplex
 
 
 
 
 
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
DISPLAY
 
NETWORK
 
TAA NGI-U05POE4

5-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, -10° to 60°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Industrial-Grade Switch
 
 
INPUT
Maximum Input Amps Details
Maximum of 6A
Voltage Compatibility (VDC)
24-57
Power Source
2-Pin Terminal Block
 
 
 
 
 
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
14.00
Power Consumption Detail
14w
 
 
 
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

10/100/1000Mbps

SFP Uplink Ports
0
SFP Uplink Ports Detail

NA

PoE Power Budget (Watts)
120
PoE Port Description
30W maximum per port
PoE Supported Ports
4
Network Switch Ports
(5) 10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving
 
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Form Factors Supported
DIN-Rail Mountable
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
1.90
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
10 Gpbs
Switching Capacity Details
1 Gbps per port with full duplex
 
 
 
 
 
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
Yes
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
DISPLAY
 
NETWORK
 
TAA NGI-U08C2POE8

8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Industrial-Grade Switch
 
 
INPUT
Maximum Input Amps Details
Maximum of 6A
Voltage Compatibility (VDC)
24-57
Power Source
6-Pin Terminal Block
 
 
 
 
 
 
 
 
 
 
 
 
POWER
Power Consumption (Watts)
14.00
Power Consumption Detail
254w
 
 
 
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8- RJ-45F (10/100/1000Mbps) with PoE+

SFP Uplink Ports
2
SFP Uplink Ports Detail

2 - SFP (100Base-FX/1000Base-X)

PoE Power Budget (Watts)
240
PoE Port Description
30W maximum per port
PoE Supported Ports
8
Network Switch Ports
(8) 10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
PoE Capability
30W (802.3at)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- RPS (Green): for Redundant Power; 3- ALM (Rad) : for Primary Power or Low I/P voltage; 4- PoE1~8 (Green): for supplying power to PD device; 5- 1000(Green): for Ethernet speed 1000Mbps; 6- LNK/ACT(Green): for data transmitting/receiving; 7- SFP (Green): for data transmitting/receiving
 
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Aluminum casing
Form Factors Supported
DIN-Rail Mountable
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
2.03
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
-40°F to 167°F (-40° to 75°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
 
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
20 Gbps
Switching Capacity Details
1 Gbps per port with full duplex
 
 
 
 
 
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
DISPLAY
 
NETWORK
 
NGS24C2POE

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 300W, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

More Info
Check Prices
OVERVIEW
Product Type
Managed Switch
 
 
INPUT
 
 
 
Input Phase
Single-Phase
Electrical Consumption (Max)
450W
Electrical Consumption (Max PoE Load)
300W
Input Plug Features
Detachable input cord
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
 
 
 
 
 
POWER
Power Consumption (Watts)
450
 
 
 
 
CONNECTIONS
Number of Ports
26
Ports
24
Ports Detail
24x 10/100/1000BASE-T
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Power Budget (Watts)
300
 
PoE Supported Ports
24
Network Switch Ports
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
PoE Capability
30W (802.3at)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power LED (Red); One connectivity LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); One PoE port per RJ45 port (Green when PoE is active; Blinks when port is overloaded); Two LEDs indicate SFP connection (Green)
Switches
1 included switch enables factory reset
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
 
 
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 8.190
Unit Weight (lbs.)
6.84
Minimum Required Rack Depth (inches)
8.19
Rack Units
1
 
 
 
ENVIRONMENTAL
 
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
 
 
Operating Temperature
32 to 104 F (0 to 40 C)
 
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
 
 
 
 
 
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
OSI Layer
Layer 2
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class A (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
DISPLAY
 
NETWORK
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.