Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N820-01M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 1 m (3 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Aqua
Connector Color
Beige
Cable Jacket Material
PVC
Cable Jacket Rating
OFNR
Cable Outer Diameter (OD)
7.5 mm
Clad Diameter (microns)
50
Core Diameter (microns)
125
Number of Fibers
2
Cable Length (ft.)
3
Cable Length (in.)
39
Minimum Bend Radius
7.5 * 20=150mm
Fiber Cable Length
0.9M (3 ft)
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Gbps
Attenuation @ 1310NM
1.5dB/km
Attenuation @ 850NM
3.5 dB/km
Insertion Loss
≤ 0.10 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
Optical Port
LC
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N820-05M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 5 m (16.4 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Aqua
Connector Color
Beige
Cable Jacket Material
PVC
Cable Jacket Rating
OFNR
Cable Outer Diameter (OD)
7.5 mm
Clad Diameter (microns)
50
Core Diameter (microns)
125
Number of Fibers
2
Cable Length (ft.)
16.4
Cable Length (in.)
196.850
Minimum Bend Radius
7.5 * 20=150mm
Fiber Cable Length
5M (16.4 ft)
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Gbps
Attenuation @ 1310NM
1.5dB/km
Attenuation @ 850NM
3.5 dB/km
Insertion Loss
≤ 0.10 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
Optical Port
LC
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N820-10M-IND

10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 10 m (32.8 ft.)

More Info
Check Prices
OVERVIEW
Technology
Multimode
Optical Mode
OM3
CONNECTIONS
Side A - Connector 1
LC DUPLEX (MALE)
Side B - Connector 1
LC DUPLEX (MALE)
Endface Polish
PC
PHYSICAL
Cable Jacket Color
Aqua
Connector Color
Beige
Cable Jacket Material
PVC
Cable Jacket Rating
OFNR
Cable Outer Diameter (OD)
7.5 mm
Clad Diameter (microns)
50
Core Diameter (microns)
125
Number of Fibers
2
Cable Length (ft.)
32.81
Cable Length (in.)
393.7
Minimum Bend Radius
7.5 * 20=150mm
Fiber Cable Length
10M (32.8 ft)
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% to 90% RH, Non-Condensing
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
10 Gbps
Attenuation @ 1310NM
1.5dB/km
Attenuation @ 850NM
3.5 dB/km
Insertion Loss
≤ 0.10 dB
FEATURES & SPECIFICATIONS
Push/Pull Tabs
No
Breakout
No
Trunk
No
Optical Port
LC
STANDARDS & COMPLIANCE
Protection Rating
IP68
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.