Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


N85815M3X8MG

MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 15 m (49 ft.)

More Info
Check Prices
Multimode; MTP/MPO
1.0dB/Km
3.0dB/Km
OM4
Magenta
125 micron
50 micron
8
49.2
590.6
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Plenum Rated
Yes
Lifetime limited warranty
N39211M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 11 m (36 ft.)

More Info
Check Prices
MTP/MPO; Singlemode
 
 
 
Yellow
125 micron
8.3 micron
8
36.1
433.1
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Plenum Rated
Yes
Lifetime limited warranty
N39223M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 23 m (75 ft.)

More Info
Check Prices
MTP/MPO; Singlemode
 
 
 
Yellow
125 micron
8.3 micron
8
75.5
905.5
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Plenum Rated
Yes
Lifetime limited warranty
N39230M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 30 m (98 ft.)

More Info
Check Prices
MTP/MPO; Singlemode
 
 
 
Yellow
125 micron
8.3 micron
8
98.4
1181.1
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Plenum Rated
Yes
Lifetime limited warranty
N39238M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 38 m (124 ft.)

More Info
Check Prices
MTP/MPO; Singlemode
 
 
 
Yellow
125 micron
8.3 micron
8
124.7
1496.1
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Plenum Rated
Yes
Lifetime limited warranty
N39245M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 45 m (147 ft.)

More Info
Check Prices
MTP/MPO; Singlemode
 
 
 
Yellow
125 micron
8.3 micron
8
147.6
1771.7
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Plenum Rated
Yes
Lifetime limited warranty
N39261M3X8AP

MTP/MPO (APC) Singlemode Slim Trunk Cable, 24-Strand, 40/100 GbE, 40/100GBASE-PLR4, Plenum, 6mm Dual Jacket, 61 m (200 ft.)

More Info
Check Prices
MTP/MPO; Singlemode
 
 
 
Yellow
125 micron
8.3 micron
8
200.1
2401.6
-4 TO 140 F (-20 TO 60 C)
-4 TO 140 F (-20 TO 60 C)
10Gbps / 40Gbps / 100Gbps
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
(3) 8-STRAND MTP (FEMALE)
Plenum Rated
Yes
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.