Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NGS24C2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

More Info
Check Prices
OVERVIEW
Product Type
Managed Switch
INPUT
Input Phase
Single-Phase
Electrical Consumption (Max)
80W
Input Plug Features
Detachable NEMA 5-15P to C13 input cable can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
 
POWER
Power Consumption (Watts)
80
CONNECTIONS
Number of Ports
26
Ports
24
Ports Detail
24x 10/100/1000BASE-T
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Supported Ports
0
Network Switch Ports
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
1 included switch enables factory reset
LED Indicators
Power LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Minimum Required Rack Depth (inches)
8.1
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 8.070
Unit Weight (lbs.)
5.4
Rack Units
1
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10 to 90% (Non-condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
OSI Layer
Layer 2
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.1d (STP); IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NGS24C2POE

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 300W, 2 Dedicated Gigabit SFP Slots, 52 Gbps, Web Interface

More Info
Check Prices
OVERVIEW
Product Type
Managed Switch
INPUT
Input Phase
Single-Phase
Electrical Consumption (Max)
450W
Input Plug Features
Detachable input cord
Voltage Compatibility (VAC)
100-240
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
5
Electrical Consumption (Max PoE Load)
300W
POWER
Power Consumption (Watts)
450
CONNECTIONS
Number of Ports
26
Ports
24
Ports Detail
24x 10/100/1000BASE-T
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Supported Ports
24
Network Switch Ports
(24) 10/100/1000 (RJ45); (2) Dedicated SFP
PoE Capability
30W (802.3at)
PoE Power Budget (Watts)
300
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
Switches
1 included switch enables factory reset
LED Indicators
Power LED (Red); One connectivity LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); One PoE port per RJ45 port (Green when PoE is active; Blinks when port is overloaded); Two LEDs indicate SFP connection (Green)
PHYSICAL
Primary Form Factor
Desktop; Rackmount
Color
Black
Minimum Required Rack Depth (inches)
8.19
Unit Dimensions (hwd / in.)
1.730 x 17.320 x 8.190
Unit Weight (lbs.)
6.84
Rack Units
1
ENVIRONMENTAL
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 90% (Non-Condensing)
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
OSI Layer
Layer 2
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; FCC Part 15 Class A (USA)
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.