Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NRFP-BRKT

Eaton SmartRack 4-Post Rack-Mount Rail Kit for the Robotic Fiber Panel System

More Info
How to Order
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
Rack Accessories
CONNECTIONS
Crossover Wiring
No
PHYSICAL
Color
Silver
Material of Construction
Steel
Unit Dimensions (hwd / in.)
2.000 x 1.130 x 29.500
Unit Weight (lbs.)
44
 
 
FEATURES & SPECIFICATIONS
Snagless Connector
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
SRDINRAIL2U

SmartRack Adjustable Rack-Mount DIN Rail Kit – Top Hat, Mini Top Hat and G-Style Rails

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Rail Kit; Mounting Accessories
Accessory Class
Rack Accessories
CONNECTIONS
 
PHYSICAL
Color
Black
 
Unit Dimensions (hwd / in.)
3.500 x 19.000 x 14.110
Unit Weight (lbs.)
5.95
Rack Height
2U
Weight Capacity - Stationary (lbs.)
40
FEATURES & SPECIFICATIONS
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.