Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NSS-G24D2

24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU

More Info
OVERVIEW
Product Type
Switch/PDU Combination
PDU Type
Basic
INPUT
Input Phase
Single-Phase
Electrical Consumption (Max)
30W
PDU Plug Type
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
 
 
OUTPUT
Output Circuit Breakers
12A
Output Receptacles
(12) 5-15R
POWER
Power Consumption (Watts)
30
Power Consumption Detail
PDU supports up to 12A total; Network switch consumes up to 30 watts
CONNECTIONS
Number of Ports
26
Ports
24
Ports Detail
24x 10/100/1000BASE-T; 1x Console
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Mini-GBIC SFP Uplinks
PoE Supported Ports
0
Network Switch Ports
(24) 10/100/1000 (RJ45); (2) Dedicated SFP; (1) Console (RJ45)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Switches
2 included switches enable HARD factory reset and SOFT factory reset options
LED Indicators
Power LED (Green for Power On); Two LEDs per RJ45 port (Green indicates 10/100Mbps link; Amber indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green); One LED indicates system status (Green); Set of 3 LEDs indicate surge suppression status (Green: Protection Present / Red: Fault / Green: Line OK)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating
3860
Protection Modes
L-N, L-G, N-G
Clamping Voltage (RMS)
330
EMI / RFI Filtering
40-80dB
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
15.4
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.710 x 17.320 x 12.400
Unit Weight (lbs.)
8.49
Rack Units
1
ENVIRONMENTAL
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5 to 95% (Non-condensing)
Operating Elevation
10000
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
52 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
OSI Layer
Layer 2
Console Port
Yes
MAC Auto Learning
Yes
MAC Addresses
16000
RMON
Yes
SNMP
Yes
Storm Control
Yes
DHCP Snooping
Yes
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 1449; UL 60950-1
Product Compliance
RoHS; IEEE 802.1d (STP); IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ad (LACP); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
NSU-G24C2P08

24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP and 8 PoE+ Ports, 120W

More Info
OVERVIEW
Product Type
Switch/PDU Combination
PDU Type
Basic
INPUT
Input Phase
Single-Phase
Electrical Consumption (Max)
141W
PDU Plug Type
NEMA 5-15P
Voltage Compatibility (VAC)
120
Input Plug Type
NEMA 5-15P
Input Cord Length (ft.)
6
Electrical Consumption (Max PoE Load)
120W
Maximum Input Amps
12
OUTPUT
Output Circuit Breakers
12A
Output Receptacles
(12) 5-15R
POWER
Power Consumption (Watts)
141
Power Consumption Detail
PDU supports up to 12A total; Network switch consumes up to 141 watts (with a maximum POE load of 120 watts)
CONNECTIONS
Number of Ports
24
Ports
24
Ports Detail
22x 10/100/1000BASE-T; 2x Combo RJ45/SFP
SFP Uplink Ports
2
SFP Uplink Ports Detail
2x Combo Mini-GBIC SFP Uplinks
PoE Supported Ports
8
Network Switch Ports
(22) 10/100/1000 (RJ45); (2) Combo RJ45/SFP
PoE Capability
15.4W (802.3af); 30W (802.3at)
PoE Power Budget (Watts)
120
PoE Port Description
Ports 1-8 support up to 30W (PoE+) per port and a PoE budget of 120W
USER INTERFACE, ALERTS & CONTROLS
 
LED Indicators
Power LED (Green for Power On), (x2) RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10 Mbps speeds, and solid Green for 100/1000 Mbps), PoE LED's LED is solid Green when a device is connected and power is being provided through the port, and blinks when the connected device exceeds the PoE Budget or a device fault is detected)
SURGE / NOISE SUPPRESSION
 
 
 
 
PHYSICAL
Primary Form Factor
Rackmount
Color
Black
Minimum Required Rack Depth (inches)
11.4
PDU Form Factor
Horizontal (1U)
Unit Dimensions (hwd / in.)
1.710 x 18.660 x 8.400
Unit Weight (lbs.)
7.05
Rack Units
1
ENVIRONMENTAL
Storage Temperature Range
14 to 158 F (-10 to 70 C)
Relative Humidity
5 to 95% RH, Non-Condensing
 
Operating Temperature
32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details
Auto-negotiable
Switching Capacity
48 Gbps
Switching Capacity Details
2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
 
Console Port
No
MAC Auto Learning
No
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product Compliance
RoHS; IEEE 802.1p CoS/QoS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ac (VLAN); IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.